text.skipToContent text.skipToNavigation

NRG® 300L Series

By Hubbell Outdoor Lighting 
By Hubbell Outdoor Lighting
New LED addition to the NRG family, features a polycarbonate refractor that delivers 1500+ lumens at 4000K and 5000K and provides ambient lighting for safety and security to any facility. Vandal resistant design and vandal proof hardware make it perfect for non-supervised applications where energy savings, low maintenance and rugged construction are desired.
  • New higher output plus increased lumens per watt
  • 4000K and 5000K high 80 CRI LEDs provide optimal color recognition
  • 17w – 1,800+ lumens at 110+ LPW
  • Five times the rated life of CFL
  • Universal voltage – 120-277V (including photocontrol)
  • Non-cutoff refractor fills surrounding area with safety/security illumination
  • 1/2” bottom knockout for surface conduit wiring
  • Vandal proof construction
  • Rigid cast aluminum back housing
  • One-piece polycarbonate front
  • Tamper proof hardware included
  • Dark bronze architectural finish
  • Listed to UL1598 for use in wet locations
  • DLC® (DesignLights Consortium) Qualified - see www.designlights.org
  • Five year limited warranty

Product Details

General

Color Dark Bronze
Construction Material - Main Aluminum
Controls - Applications Dusk-to-Dawn Operation
Controls - Integral Sensors (Non-Networked) Photocell - Button (optional)
Dimming Protocol 0-10V
Dimming Range 10%
ExpressLine Yes
Light Source LED
Lumen Range 1-2,500 lm
Mounting Type Wall (surface)
Sensor Type Photoresistor
Type Wall Mount

Electrical Ratings

Frequency Rating 50/60 Hz
Primary Voltage
  • 120 VAC
  • 208 VAC
  • 220 VAC
  • 240 VAC
  • 277 VAC

Certifications and Compliance

DLC Designation DLC® (DesignLights Consortium) Qualified - see www.designlights.org
Industry Standard(s)
  • UL
  • CSA

Resources and Downloads

Photometry (3)

Product Name Color Temp CRI Lumens Lm/W Watts Dist. Type Resources
BNS2-36L-615-3K7-3-BC-CGL
3000 K 70 CRI 2879 lm 41 70.65 W Type 3
NRG-356L-4K
4000 K 80 CRI 1513 lm 91 16.6 W
NRG-356L-5K
5000 K 80 CRI 1794 lm 110 16.3 W

Stocked Items

Catalog Number UPC Product Description
Catalog Number NRG-356L-4K-U UPC 785988031399 Product Description NRG®, LED, Number of LEDs: 56, Number of Lamps: 56, 4000 K, 80 CRI, 1513 lm, Polycarbonate, 100 mA, 16.6 W, 120-277 VAC, Dark Bronze. Check Inventory
Catalog Number NRG-356L-4K-U-PC UPC 785988031405 Product Description NRG®, LED, Number of LEDs: 56, 4000 K, 80 CRI, Polycarbonate, Photo control, 100 mA, 16.6 W, 120-277 VAC, Dark Bronze. Check Inventory
Catalog Number NRG-356L-5K-U UPC 785988031412 Product Description Wallpack, NRG, 20 LED, 120-277V, 5K, Bronze Check Inventory
Catalog Number NRG-356L-5K-U-PC UPC 785988031429 Product Description NRG®, LED, Number of LEDs: 56, 5000 K, 80 CRI, Polycarbonate, Photo control, 100 mA, 16.3 W, 120-277 VAC, Dark Bronze. Check Inventory