text.skipToContent text.skipToNavigation

PRL Prelude

By Hubbell Outdoor Lighting 
By Hubbell Outdoor Lighting
PRL-R-LS (refractor) PRL-C-LS (cut off) Prelude Wallpack luminaires features field selectable Wattages from 18 to 60 Watts. Stylish luminaire with contemporary architectural form provides an updated appearance compared to traditional HID wall packs. The refractor features a vandal resistant polycarbonate lens that provides ambient lighting for safety and security to any facility. UV stabilized lenses and die-cast housings provides a low maintenance product with rugged construction.
  • Cut off and Refractor form wallpacks
  • Wall Mounted Stylish Fixture contemporary architectural form provides an updated appearance compared to traditional HID wall packs
  • LED wall luminaire for lighting applications such as retail, commercial and industrial building mount
  • Field Selectable Wattages from 18 to 60 Watts
  • Lumen Range from 2500-8500 lumens
  • Type III Distribution for Full cut off configuration, (PRL-C) for applications requiring no up-light
  • Type IV Distribution for Refractor Form configuration, (PRL-R) provides a further throw and higher angle light
  • Standard back profile makes the prelude perfect for retrofitting old HID glass refractor wall packs

Product Details

General

Color Dark Bronze
Construction Material - Main Aluminum
Controls - Applications Dusk-to-Dawn Operation
Controls - Integral Sensors (Non-Networked) Photocell - Button (optional)
Dimming Protocol 0-10V
Dimming Range 10%
ExpressLine Yes
Light Source LED
Lumen Range 700-8000 lm
Mounting Type Wall (surface)
Sensor Type Photoresistor
Type Wall Mount

Electrical Ratings

Frequency Rating 50/60 Hz
Primary Voltage
  • 120 VAC
  • 208 VAC
  • 220 VAC
  • 240 VAC
  • 277 VAC

Certifications and Compliance

DLC Designation DLC® (DesignLights Consortium) Qualified - see www.designlights.org
Industry Standard(s)
  • UL
  • CSA

Resources and Downloads

Specifications

Brochures

Installation/Instruction Manual (IOM)

Videos

PRL Prelude

Photometry (14)

Product Name Color Temp CRI Lumens Lm/W Watts Dist. Type Resources
PRL-C-LS-4K-18W
4000 K 70 CRI 2537 lm 141 Type 3
PRL-C-LS-4K-26W
4000 K 70 CRI 3665 lm 141 Type 3
PRL-C-LS-4K-35W
4000 K 70 CRI 4934 lm 141 Type 3
PRL-C-LS-4K-43W
4000 K 70 CRI 6062 lm 141 Type 3
PRL-C-LS-4K-52W
4000 K 70 CRI 7331 lm 141 Type 3
PRL-C-LS-4K-60W
4000 K 70 CRI 8460 lm 139 Type 3
PRL-R-LS-4K-18W
4000 K 70 CRI 2553 lm 142 Type 4
PRL-R-LS-4K-26W
4000 K 70 CRI 3688 lm 142 Type 4
PRL-R-LS-4K-35W
4000 K 70 CRI 4964 lm 142 Type 4
PRL-R-LS-4K-43W
4000 K 70 CRI 6099 lm 142 Type 4
PRL-R-LS-4K-52W
4000 K 70 CRI 7375 lm 142 Type 4
PRL-R-LS-4K-60W
4000 K 70 CRI 8510 lm 144 Type 4
PRS-20-4K
4000 K 70 CRI 2131 lm 96 22.2 W
PRS-20-5K
5000 K 70 CRI 2104 lm 92 22.8 W

Stocked Items

Catalog Number UPC Product Description
Catalog Number PRL-C-LS-4K UPC 840141404271 Product Description PRL-C-LS (cut off) Prelude Wallpacks Check Inventory
Catalog Number PRL-R-LS-4K UPC 840141404264 Product Description PRL-R-LS (refractor) Prelude Wallpacks Check Inventory