text.skipToContent text.skipToNavigation

PRL Prelude

By Hubbell Outdoor Lighting 

Catalog ID: PRL-C-LS-4K

By Hubbell Outdoor Lighting
Catalog ID:  PRL-C-LS-4K
PRL-C-LS (cut off) Prelude Wallpacks.
  • Cut off and Refractor form wallpacks
  • Wall Mounted Stylish Fixture contemporary architectural form provides an updated appearance compared to traditional HID wall packs
  • LED wall luminaire for lighting applications such as retail, commercial and industrial building mount
  • Field Selectable Wattages from 18 to 60 Watts
  • Lumen Range from 2500-8500 lumens
  • Type III Distribution for Full cut off configuration, (PRL-C) for applications requiring no up-light
  • Type IV Distribution for Refractor Form configuration, (PRL-R) provides a further throw and higher angle light
  • Standard back profile makes the prelude perfect for retrofitting old HID glass refractor wall packs

More Options

Product Details

General

Color Dark Bronze
Color - Housing Dark Bronze
Color Rendering Index (CRI) 70 CRI
Color Temperature 4000 K
Construction Material - Main Aluminum
Controls - Applications Dusk-to-Dawn Operation
Dimming Protocol 0-10V
Dimming Range 10%
Driver type 0-10V dimming
ExpressLine Yes
Finish Type textured
Light Distribution Type III
Light Source LED
Lumen Range 2537-8460 lm
Mounting Type Wall (surface)
Sensor Type Photoresistor
Type Wall Mount
UPC 840141404271

Electrical Ratings

Frequency Rating 50/60 Hz
Primary Voltage
  • 120 VAC
  • 208 VAC
  • 220 VAC
  • 240 VAC
  • 277 VAC
Voltage Rating 120-277 V
Wattage Range 18-60 W

Certifications and Compliance

DLC Designation DLC® (DesignLights Consortium) Qualified - see www.designlights.org
Industry Standard(s)
  • UL
  • CSA
Ratings IP65

Resources and Downloads

Specifications

Brochures

Installation/Instruction Manual (IOM)

Videos

PRL Prelude

Photometry (14)

Product Name Color Temp CRI Lumens Lm/W Watts Dist. Type Resources
PRL-C-LS-4K-18W
4000 K 70 CRI 2537 lm 141 Type 3
PRL-C-LS-4K-26W
4000 K 70 CRI 3665 lm 141 Type 3
PRL-C-LS-4K-35W
4000 K 70 CRI 4934 lm 141 Type 3
PRL-C-LS-4K-43W
4000 K 70 CRI 6062 lm 141 Type 3
PRL-C-LS-4K-52W
4000 K 70 CRI 7331 lm 141 Type 3
PRL-C-LS-4K-60W
4000 K 70 CRI 8460 lm 139 Type 3
PRL-R-LS-4K-18W
4000 K 70 CRI 2553 lm 142 Type 4
PRL-R-LS-4K-26W
4000 K 70 CRI 3688 lm 142 Type 4
PRL-R-LS-4K-35W
4000 K 70 CRI 4964 lm 142 Type 4
PRL-R-LS-4K-43W
4000 K 70 CRI 6099 lm 142 Type 4
PRL-R-LS-4K-52W
4000 K 70 CRI 7375 lm 142 Type 4
PRL-R-LS-4K-60W
4000 K 70 CRI 8510 lm 144 Type 4
PRS-20-4K
4000 K 70 CRI 2899 lm 96 22.8 W Type IV
PRS-20-5K
5000 K 70 CRI 2840 lm 125 22.8 W Type IV