text.skipToContent text.skipToNavigation

Perimaliter® PVL3

By Hubbell Outdoor Lighting 
By Hubbell Outdoor Lighting
The leader in wallpacks, the PVL Perimaliter provides excellent performance with vandal resistant design. The sharp prisms capable on the door allow spacings of 6 times typical mounting heights of 12-15ft. Energy-saving LED.
  • Available in energy saving LED, replacing up to 250w HID systems
  • One-piece polycarbonate lens, internally painted for lasting appearance. 6 to 1 spacing to mounting height ratio. Two HubbellGard® fastners provide weathertight seal to housing. Door hinges and is removable.
  • Housing is die cast aluminum for rugged mounting and heat dissipation. 1/2" feed-thru side hubs provided and top photocontrol hub for easy field installation. Standard mount is over recessed wiring boxes.
  • DLC® (DesignLights Consortium) Qualified - see www.designlights.org

Product Details

General

Ambient Temp. Range -40 to 40 °C
Application Building Mount Applications
Color
  • Black Matte Textured
  • Black Gloss Smooth
  • Dark Bronze Matte Textured
  • Dark Bronze Gloss Smooth
  • Graphite Matte Textured
  • Light Grey Gloss Smooth
  • Platinum Silver Smooth
  • White Matte Textured
  • White Gloss Smooth
  • Verde Green Textured
Construction Material - Main Aluminum
Controls - Applications Dusk-to-Dawn Operation
Controls - Integral Sensors (Non-Networked) Photocell - Button (optional)
Dimming Protocol 0-10V
ExpressLine Yes
Light Source LED
Lumen Range
  • 2,501-5,000 lm
  • 5,001-10,000 lm
Mounting Type Wall (surface)
Type Wall Mount

Electrical Ratings

Frequency Rating 50/60 Hz
Primary Voltage
  • 120 VAC
  • 208 VAC
  • 220 VAC
  • 240 VAC
  • 277 VAC
  • 347 VAC
  • 480 VAC
Wattage Range 31-150

Certifications and Compliance

DLC Designation DLC® (DesignLights Consortium) Qualified - see www.designlights.org
Industry Standard(s)
  • UL
  • CSA

Resources and Downloads

Photometry (6)

Product Name Color Temp CRI Lumens Lm/W Watts Dist. Type Resources
PVL3-180L-30-3K
3000 K 70 CRI 3516 lm 127 30 W Type IV
PVL3-180L-30-4K
4000 K 70 CRI 3667 lm 133 30 W Type IV
PVL3-180L-30-5K
5000 K 70 CRI 3549 lm 129 30 W Type IV
PVL3-180L-60-3K
3000 K 70 CRI 6545 lm 120 60 W Type IV
PVL3-180L-60-4K
4000 K 70 CRI 6826 lm 123 60 W Type IV
PVL3-180L-60-5K
5000 K 70 CRI 6606 lm 121 60 W Type IV

Stocked Items

Catalog Number UPC Product Description
Catalog Number PVL3-070S-18-BZ-L UPC 785988005901 Product Description PVL3 Perimaliter® Wallpack, High Pressure Sodium, Lamp Included: Yes, Polycarbonate Refractor, 70 W, 120/208/240/277 VAC, Dark Bronze Check Inventory
Catalog Number PVL3-180L4K-U-DB UPC 785988031368 Product Description Perimaliter® PVL3, LED, Number of LEDs: 180, 4000 K, 80 CRI, Type III uniform distribution, Polycarbonate, 700 mA, 72 W, 120-277 V, Dark Bronze. Check Inventory
Catalog Number PVL3-180L5K-U-DB UPC 785988031382 Product Description PERIMALITER® LED Wallpacks, LED, Number of LEDs: 180, 5000 K, 80 CRI, 6778 lm, Drive Current=700 mA, 72 W, 120-277 VAC, Dark Bronze Textured Check Inventory