text.skipToContent text.skipToNavigation

QSP1 GeoPak

By Hubbell Outdoor Lighting 
By Hubbell Outdoor Lighting
Small sized architectural wallpacks in three stylish shapes with molded contours to accentuate building architecture. Provides excellent illumination in energy-saving LED systems.
  • Capable of replacing up to 250w HID luminaires
  • Type III and IV distributions for a wide variety of applications
  • Control capabilities offer additional energy savings options
  • Integral battery backup options
  • Five powder coat standard finishes, plus custom color options
  • Wet Location Listed to UL924 and UL1598 Standard
  • Zero uplight distributions
  • DLC® (DesignLights Consortium) Qualified - see www.designlights.org

Product Details

General

Ambient Temp. Range -40 to 40 °C
Color
  • Black Matte Textured
  • Black Gloss Smooth
  • Dark Bronze Matte Textured
  • Dark Bronze Gloss Smooth
  • Graphite Matte Textured
  • Light Grey Gloss Smooth
  • Platinum Silver Smooth
  • White Matte Textured
  • White Gloss Smooth
  • Verde Green Textured
Construction Material - Main Aluminum
Controls - Applications
  • On/Off
  • Occupancy Detection
  • Dusk-to-Dawn Operation
Controls - Integral Sensors (Non-Networked)
  • Photocell - Button (optional)
  • Occupancy Sensor (optional)
Dimming Protocol 0-10V
Light Distribution
  • IES Type III
  • IES Type IV
Light Source LED
Lumen Range 1-2,500 lm
Mounting Type Wall (surface)
Sensor Type Occupancy Sensor
Type Wall Mount

Electrical Ratings

Frequency Rating 50/60 Hz
Primary Voltage
  • 120 VAC
  • 208 VAC
  • 220 VAC
  • 240 VAC
  • 277 VAC
  • 347 VAC
  • 480 VAC
Wattage Range ≤30

Certifications and Compliance

DLC Designation DLC® (DesignLights Consortium) Qualified - see www.designlights.org
Industry Standard(s)
  • UL
  • CSA

Resources and Downloads

Photometry (51)

Product Name Color Temp CRI Lumens Lm/W Watts Dist. Type Resources
GEO1-24L-15-3K7-3
3000 K 70 CRI 1805 lm 121 15 W 3
GEO1-24L-15-3K7-4
3000 K 70 CRI 1718 lm 115 15 W 4W
GEO1-24L-15-4K7-3
4000 K 70 CRI 1880 lm 126 15 W 3
GEO1-24L-15-4K7-4
4000 K 70 CRI 1790 lm 120 15 W 4W
GEO1-24L-15-5K7-3
5000 K 70 CRI 1886 lm 127 15 W 3
GEO1-24L-15-5K7-4
5000 K 70 CRI 1796 lm 121 15 W 4W
GEO1-24L-20-3K7-3
3000 K 70 CRI 2489 lm 125 20 W 3
GEO1-24L-20-3K7-4
3000 K 70 CRI 2369 lm 119 20 W 4W
GEO1-24L-20-4K7-3
4000 K 70 CRI 2592 lm 130 20 W 3
GEO1-24L-20-4K7-4
4000 K 70 CRI 2468 lm 124 20 W 4W
GEO1-24L-20-5K7-3
5000 K 70 CRI 2601 lm 131 20 W 3
GEO1-24L-20-5K7-4
5000 K 70 CRI 2476 lm 124 20 W 4W
GEO1-24L-25-3K7-3
3000 K 70 CRI 2768 lm 108 25 W 3
GEO1-24L-25-3K7-4
3000 K 70 CRI 2745 lm 113 25 W 4W
GEO1-24L-25-4K7-3
4000 K 70 CRI 2884 lm 112 25 W 3
GEO1-24L-25-4K7-4
4000 K 70 CRI 2745 lm 113 25 W 4W
GEO1-24L-25-5K7-3
5000 K 70 CRI 2893 lm 113 25 W 3
GEO1-24L-25-5K7-4
5000 K 70 CRI 2754 lm 113 25 W 4W
GEO1-24L-3K7-3-E-EH
3000 K 70 CRI 1563 lm 120 13 W 3
GEO1-24L-3K7-4-E-EH
3000 K 70 CRI 1488 lm 114 13 W 4W
GEO1-24L-4K7-3-E-EH
4000 K 70 CRI 1628 lm 125 13 W 3
GEO1-24L-4K7-4-E-EH
4000 K 70 CRI 1550 lm 119 13 W 4W
GEO1-24L-5K7-3-E-EH
5000 K 70 CRI 1633 lm 126 13 W 3
GEO1-24L-5K7-4-E-EH
5000 K 70 CRI 1555 lm 120 13 W 4W
TRP1-12L15-3K7-2
3000 K 80 CRI 1497 lm 108 15 W Type II
TRP1-12L15-3K7-3
3000 K 80 CRI 1477 lm 106 15 W Type III
TRP1-12L15-3K7-4
3000 K 80 CRI 1471 lm 106 15 W Type IV
TRP1-12L15-4K7-2
4000 K 70 CRI 1577 lm 113 15 W Type II
TRP1-12L15-4K7-3
4000 K 70 CRI 1556 lm 112 15 W Type III
TRP1-12L15-4K7-4
4000 K 70 CRI 1550 lm 111 15 W Type IV
TRP1-12L15-5K7-2
5000 K 70 CRI 1635 lm 118 15 W Type II
TRP1-12L15-5K7-3
5000 K 70 CRI 1613 lm 116 15 W Type III
TRP1-12L15-5K7-4
5000 K 70 CRI 1607 lm 116 15 W Type IV
TRP1-12L20-3K7-2
3000 K 80 CRI 2077 lm 104 20 W Type II
TRP1-12L20-3K7-3
3000 K 80 CRI 2049 lm 103 20 W Type III
TRP1-12L20-3K7-4
3000 K 80 CRI 2041 lm 103 20 W Type IV
TRP1-12L20-4K7-2
4000 K 70 CRI 2176 lm 109 20 W Type II
TRP1-12L20-4K7-3
4000 K 70 CRI 2140 lm 108 20 W Type III
TRP1-12L20-4K7-4
4000 K 70 CRI 2150 lm 108 20 W Type IV
TRP1-12L20-5K7-2
5000 K 70 CRI 2268 lm 114 20 W Type II
TRP1-12L20-5K7-3
5000 K 70 CRI 2245 lm 113 20 W Type III
TRP1-12L20-5K7-4
5000 K 70 CRI 2229 lm 112 20 W Type IV
TRP1-12L30-3K7-2
3000 K 80 CRI 2721 lm 96 30 W Type II
TRP1-12L30-3K7-3
3000 K 80 CRI 2685 lm 95 30 W Type III
TRP1-12L30-3K7-4
3000 K 80 CRI 2674 lm 95 30 W Type IV
TRP1-12L30-4K7-2
4000 K 70 CRI 2885 lm 102 30 W Type II
TRP1-12L30-4K7-3
4000 K 70 CRI 2836 lm 101 30 W Type III
TRP1-12L30-4K7-4
4000 K 70 CRI 2789 lm 99 30 W Type IV
TRP1-12L30-5K7-2
5000 K 70 CRI 2942 lm 104 30 W Type II
TRP1-12L30-5K7-3
5000 K 70 CRI 2912 lm 103 30 W Type III
TRP1-12L30-5K7-4
5000 K 70 CRI 2892 lm 103 30 W Type IV