text.skipToContent text.skipToNavigation

RDI2 GeoPak

by Hubbell Outdoor Lighting 

Mid sized architectural wallpacks in three stylish shapes with molded contours to accentuate building architecture. Provides excellent illumination in energy-saving LED systems.

  • Capable of replacing up to 400w HID luminaires
  • Type I, II, III and IV distributions for a wide variety of applications
  • Low Glare asymmetric optics for optimal performance and visual comfort
  • Easy to install and retrofit existing HID luminaires with similar footprint
  • Control capabilities offer additional energy savings options
  • Integral battery backup options
  • Option uplight graze, spot and canopy distributions
  • Inverted mounting capable for under canopy and façade lighting
  • Six powder coat standard finishes, plus custom color options
  • IP65 Rated
  • Zero uplight distributions
  • DLC® (DesignLights Consortium) Qualified - see www.designlights.org

Product Details

General

Ambient Temp. Range -40 to 40 °C
Application Building Mount Applications
Color
  • Black Textured
  • Dark Bronze Textured
  • Graphite Textured
  • Light Gray Smooth
  • Platinum Silver Smooth
  • White Textured
  • Custom Color
Construction Material - Main Aluminum
Controls - Applications
  • Commercial - Parking, Building, Signage
  • Automotive - Parking, Building, Signage
Controls - Integral Sensors (Non-Networked)
  • Photocell - Button (optional)
  • Occupancy Sensor (optional)
Dimming Protocol 0-10V
Dimming Range 10%
Light Distribution
  • IES Type II
  • IES Type III
  • IES Type IV
Light Source LED
Lumen Range
  • 2,501-5,000 lm
  • 5,001-10,000 lm
Mounting Type Wall (surface)
New Products Yes
Type Wall Mount

Electrical Ratings

Frequency Rating 50/60 Hz
Primary Voltage
  • 120 VAC
  • 208 VAC
  • 220 VAC
  • 240 VAC
  • 277 VAC
  • 347 VAC
  • 480 VAC
Wattage 31-150 W

Certifications and Compliance

DLC Designation DLC® (DesignLights Consortium) Qualified - see www.designlights.org
DarkSky Certain Configurations Available
Industry Standard(s)
  • UL
  • CSA

Photometry

IES Files
TRP2-24L-30-3K7-1
IES file
TRP2-24L-30-3K7-2
IES file
TRP2-24L-30-3K7-3
IES file
TRP2-24L-30-3K7-4
IES file
TRP2-24L-30-4K7-1
IES file
TRP2-24L-30-4K7-2
IES file
TRP2-24L-30-4K7-3
IES file
TRP2-24L-30-4K7-4
IES file
TRP2-24L-30-5K7-1
IES file
TRP2-24L-30-5K7-2
IES file
TRP2-24L-30-5K7-3
IES file
TRP2-24L-30-5K7-4
IES file
TRP2-24L-50-3K7-1
IES file
TRP2-24L-50-3K7-2
IES file
TRP2-24L-50-3K7-3
IES file
TRP2-24L-50-3K7-4
IES file
TRP2-24L-50-4K7-1
IES file
TRP2-24L-50-4K7-2
IES file
TRP2-24L-50-4K7-3
IES file
TRP2-24L-50-4K7-4
IES file
TRP2-24L-50-5K7-1
IES file
TRP2-24L-50-5K7-2
IES file
TRP2-24L-50-5K7-3
IES file
TRP2-24L-50-5K7-4
IES file
TRP2-24L-70-3K7-1
IES file
TRP2-24L-70-3K7-2
IES file
TRP2-24L-70-3K7-3
IES file
TRP2-24L-70-3K7-4
IES file
TRP2-24L-70-4K7-1
IES file
TRP2-24L-70-4K7-2
IES file
TRP2-24L-70-4K7-3
IES file
TRP2-24L-70-4K7-4
IES file
TRP2-24L-70-5K7-1
IES file
TRP2-24L-70-5K7-2
IES file
TRP2-24L-70-5K7-3
IES file
TRP2-24L-70-5K7-4
IES file
TRP2-24L-90-3K7-1
IES file
TRP2-24L-90-3K7-2
IES file
TRP2-24L-90-3K7-3
IES file
TRP2-24L-90-3K7-4
IES file
TRP2-24L-90-4K7-1
IES file
TRP2-24L-90-4K7-2
IES file
TRP2-24L-90-4K7-3
IES file
TRP2-24L-90-4K7-4
IES file
TRP2-24L-90-5K7-1
IES file
TRP2-24L-90-5K7-2
IES file
TRP2-24L-90-5K7-3
IES file
TRP2-24L-90-5K7-4
IES file
TRP2-32L-70-3K7-1
IES file
TRP2-32L-70-3K7-2
IES file
TRP2-32L-70-3K7-3
IES file
TRP2-32L-70-3K7-4
IES file
TRP2-32L-70-4K7-1
IES file
TRP2-32L-70-4K7-2
IES file
TRP2-32L-70-4K7-3
IES file
TRP2-32L-70-4K7-4
IES file
TRP2-32L-70-5K7-1
IES file
TRP2-32L-70-5K7-2
IES file
TRP2-32L-70-5K7-3
IES file
TRP2-32L-70-5K7-4
IES file
TRP2-32L-90-3K7-1
IES file
TRP2-32L-90-3K7-2
IES file
TRP2-32L-90-3K7-3
IES file
TRP2-32L-90-3K7-4
IES file
TRP2-32L-90-4K7-1
IES file
TRP2-32L-90-4K7-2
IES file
TRP2-32L-90-4K7-3
IES file
TRP2-32L-90-4K7-4
IES file
TRP2-32L-90-5K7-1
IES file
TRP2-32L-90-5K7-2
IES file
TRP2-32L-90-5K7-3
IES file
TRP2-32L-90-5K7-4
IES file
TRP2-D-20-3K7-FT
IES file
TRP2-D-20-3K7-FT-UC
IES file
TRP2-D-20-3K7-FT-UG
IES file
TRP2-D-20-3K7-FT-US
IES file
TRP2-D-20-3K7-WT
IES file
TRP2-D-20-3K7-WT-UC
IES file
TRP2-D-20-3K7-WT-UG
IES file
TRP2-D-20-3K7-WT-US
IES file
TRP2-D-20-4K7-FT
IES file
TRP2-D-20-4K7-FT-UC
IES file
TRP2-D-20-4K7-FT-UG
IES file
TRP2-D-20-4K7-FT-US
IES file
TRP2-D-20-4K7-WT
IES file
TRP2-D-20-4K7-WT-UC
IES file
TRP2-D-20-4K7-WT-UG
IES file
TRP2-D-20-4K7-WT-US
IES file
TRP2-D-20-5K7-FT
IES file
TRP2-D-20-5K7-FT-UC
IES file
TRP2-D-20-5K7-FT-UG
IES file
TRP2-D-20-5K7-FT-US
IES file
TRP2-D-20-5K7-WT
IES file
TRP2-D-20-5K7-WT-UC
IES file
TRP2-D-20-5K7-WT-UG
IES file
TRP2-D-20-5K7-WT-US
IES file
TRP2-D-30-3K7-FT
IES file
TRP2-D-30-3K7-FT-UC
IES file
TRP2-D-30-3K7-FT-UG
IES file
TRP2-D-30-3K7-FT-US
IES file
TRP2-D-30-3K7-WT
IES file
TRP2-D-30-3K7-WT-UC
IES file
TRP2-D-30-3K7-WT-UG
IES file
TRP2-D-30-3K7-WT-US
IES file
TRP2-D-30-4K7-FT
IES file
TRP2-D-30-4K7-FT-UC
IES file
TRP2-D-30-4K7-FT-UG
IES file
TRP2-D-30-4K7-FT-US
IES file
TRP2-D-30-4K7-WT
IES file
TRP2-D-30-4K7-WT-UC
IES file
TRP2-D-30-4K7-WT-UG
IES file
TRP2-D-30-4K7-WT-US
IES file
TRP2-D-30-5K7-FT
IES file
TRP2-D-30-5K7-FT-UC
IES file
TRP2-D-30-5K7-FT-UG
IES file
TRP2-D-30-5K7-FT-US
IES file
TRP2-D-30-5K7-WT
IES file
TRP2-D-30-5K7-WT-UC
IES file
TRP2-D-30-5K7-WT-UG
IES file
TRP2-D-30-5K7-WT-US
IES file
TRP2-D-50-3K7-FT
IES file
TRP2-D-50-3K7-FT-UC
IES file
TRP2-D-50-3K7-FT-UG
IES file
TRP2-D-50-3K7-FT-US
IES file
TRP2-D-50-3K7-WT
IES file
TRP2-D-50-3K7-WT-UC
IES file
TRP2-D-50-3K7-WT-UG
IES file
TRP2-D-50-3K7-WT-US
IES file
TRP2-D-50-4K7-FT
IES file
TRP2-D-50-4K7-FT-UC
IES file
TRP2-D-50-4K7-FT-UG
IES file
TRP2-D-50-4K7-FT-US
IES file
TRP2-D-50-4K7-WT
IES file
TRP2-D-50-4K7-WT-UC
IES file
TRP2-D-50-4K7-WT-UG
IES file
TRP2-D-50-4K7-WT-US
IES file
TRP2-D-50-5K7-FT
IES file
TRP2-D-50-5K7-FT-UC
IES file
TRP2-D-50-5K7-FT-UG
IES file
TRP2-D-50-5K7-FT-US
IES file
TRP2-D-50-5K7-WT
IES file
TRP2-D-50-5K7-WT-UC
IES file
TRP2-D-50-5K7-WT-UG
IES file
TRP2-D-50-5K7-WT-US
IES file
TRP2-D-70-3K7-FT
IES file
TRP2-D-70-3K7-FT-UC
IES file
TRP2-D-70-3K7-FT-UG
IES file
TRP2-D-70-3K7-FT-US
IES file
TRP2-D-70-3K7-WT
IES file
TRP2-D-70-3K7-WT-UC
IES file
TRP2-D-70-3K7-WT-UG
IES file
TRP2-D-70-3K7-WT-US
IES file
TRP2-D-70-4K7-FT
IES file
TRP2-D-70-4K7-FT-UC
IES file
TRP2-D-70-4K7-FT-UG
IES file
TRP2-D-70-4K7-FT-US
IES file
TRP2-D-70-4K7-WT
IES file
TRP2-D-70-4K7-WT-UC
IES file
TRP2-D-70-4K7-WT-UG
IES file
TRP2-D-70-4K7-WT-US
IES file
TRP2-D-70-5K7-FT
IES file
TRP2-D-70-5K7-FT-UC
IES file
TRP2-D-70-5K7-FT-UG
IES file
TRP2-D-70-5K7-FT-US
IES file
TRP2-D-70-5K7-WT
IES file
TRP2-D-70-5K7-WT-UC
IES file
TRP2-D-70-5K7-WT-UG
IES file
TRP2-D-70-5K7-WT-US
IES file