text.skipToContent text.skipToNavigation

RWL1 Ratio

By Hubbell Outdoor Lighting 
By Hubbell Outdoor Lighting
The Ratio Wall takes the contemporary form introduced with the Ratio Area and Ratio Flood products and adapts it into a complementary wall form. This versatile luminaire blends sleek lines and low glare optics with superior performance and a plethora of controls and emergency options. In addition to the standard product, a back box accessory as well as an integral back box option allow added versatility for mounting flexibility and added space for more options.
  • Compact size for mounting heights up to 15ft and spacing up to 75ft
  • Featuring Micro Strike Optics which maximizes target zone illumination with minimal losses at the house-side,reducing light trespass issues.
  • Visual comfort standard
  • Micro Strike optics in Type 3 and 4W distributions
  • Matching rectilinear form to the Ratio Family
  • Versatile mounting for multiple lighting applications
  • Large variety of wattages to target specific lumen outputs
  • Control options including photo control, occupancy sensing,NX Distributed Intelligence™ and 7-Pin with networked controls

Wall mount, Building Mount luminaire.

Product Details

General

Ambient Temp. Range -40 to 40 °C
Application Building Mount Applications
Color
  • Black Matte Textured
  • Black Gloss Smooth
  • Dark Bronze Matte Textured
  • Dark Bronze Gloss Smooth
  • Graphite Matte Textured
  • Light Grey Gloss Smooth
  • Platinum Silver Smooth
  • White Matte Textured
  • White Gloss Smooth
  • Verde Green Textured
Construction Material - Main Aluminum
Controls - Applications
  • Occupancy Detection
  • Dusk-to-Dawn Operation
Controls - Integral Sensors (Non-Networked)
  • Occupancy Sensor, Programmable Control w/ Photocell (optional)
  • 7-pin ANSI C136.41 Dimming Receptacle (optional)
Controls - Networked
  • wiSCAPE - wireless (optional)
  • Photocell
  • Occupancy & Photocell
Dimming Protocol 0-10V
Dimming Range Dims to 10% Brightness
ExpressLine Yes
Light Distribution
  • TYPE II
  • TYPE III
  • TYPE IV
Light Source LED
Lumen Range
  • 1,000-8,000 lm
  • 5,001-10,000 lm
  • 10,001-20,000 lm
Mounting Type Wall
New Products Yes
Sensor Type Passive Infrared with Photoresistor
Type Building Mount
Warranty Length Five year limited warranty

Electrical Ratings

Frequency Rating 50/60 Hz
Wattage Range
  • 0-40 W
  • 40 W

Certifications and Compliance

Compliance Buy American (TAA) 52.225-11
DLC Designation DLC® (DesignLights Consortium) Qualified - see www.designlights.org
DarkSky Certain Configurations Available
Industry Standard(s)
  • UL
  • CSA
  • Wet Listed
  • Damp Listed

Resources and Downloads

Installation/Instruction Manual (IOM)

BIM

Photometry (36)

Product Name Color Temp CRI Lumens Lm/W Watts Dist. Type Resources
RWL1-48L-10-3K7-3
3000 K 70 CRI 1303 lm 129 10 W 3
RWL1-48L-10-3K7-4W
3000 K 70 CRI 1285 lm 127 10 W 4W
RWL1-48L-10-4K7-3
4000 K 70 CRI 1355 lm 134 10 W 3
RWL1-48L-10-4K7-4W
4000 K 70 CRI 1336 lm 132 10 W 4W
RWL1-48L-10-5K7-3
5000 K 70 CRI 1361 lm 135 10 W 3
RWL1-48L-10-5K7-4W
5000 K 70 CRI 1343 lm 133 10 W 4W
RWL1-48L-15-3K7-3
3000 K 70 CRI 1887 lm 130 15 W 3
RWL1-48L-15-3K7-4W
3000 K 70 CRI 1861 lm 128 15 W 4W
RWL1-48L-15-4K7-3
4000 K 70 CRI 1962 lm 135 15 W 3
RWL1-48L-15-4K7-4W
4000 K 70 CRI 1935 lm 133 15 W 4W
RWL1-48L-15-5K7-3
5000 K 70 CRI 1972 lm 136 15 W 3
RWL1-48L-15-5K7-4W
5000 K 70 CRI 1944 lm 134 15 W 4W
RWL1-48L-20-3K7-3
3000 K 70 CRI 2605 lm 131 20 W 3
RWL1-48L-20-3K7-4W
3000 K 70 CRI 2569 lm 129 20 W 4W
RWL1-48L-20-4K7-3
4000 K 70 CRI 2709 lm 136 20 W 3
RWL1-48L-20-4K7-4W
4000 K 70 CRI 2671 lm 134 20 W 4W
RWL1-48L-20-5K7-3
5000 K 70 CRI 2722 lm 137 20 W 3
RWL1-48L-20-5K7-4W
5000 K 70 CRI 2684 lm 135 20 W 4W
RWL1-48L-25-3K7-3
3000 K 70 CRI 3587 lm 128 28 W 3
RWL1-48L-25-3K7-4W
3000 K 70 CRI 3538 lm 126 28 W 4W
RWL1-48L-25-4K7-3
4000 K 70 CRI 3731 lm 133 28 W 3
RWL1-48L-25-4K7-4W
4000 K 70 CRI 3679 lm 131 28 W 4W
RWL1-48L-25-5K7-3
5000 K 70 CRI 3749 lm 134 28 W 3
RWL1-48L-25-5K7-4W
5000 K 70 CRI 3697 lm 132 28 W 4W
RWL1-48L-35-3K7-3
3000 K 70 CRI 4545 lm 123 37 W 3
RWL1-48L-35-3K7-4W
3000 K 70 CRI 4483 lm 121 37 W 4W
RWL1-48L-35-4K7-3
4000 K 70 CRI 4727 lm 128 37 W 3
RWL1-48L-35-4K7-4W
4000 K 70 CRI 4662 lm 126 37 W 4W
RWL1-48L-35-5K7-3
5000 K 70 CRI 4750 lm 129 37 W 3
RWL1-48L-35-5K7-4W
5000 K 70 CRI 4684 lm 127 37 W 4W
RWL1-48L-45-3K7-3
3000 K 70 CRI 5561 lm 120 46 W 3
RWL1-48L-45-3K7-4W
3000 K 70 CRI 5484 lm 118 46 W 4W
RWL1-48L-45-4K7-3
4000 K 70 CRI 5783 lm 124 47 W 3
RWL1-48L-45-4K7-4W
4000 K 70 CRI 5703 lm 123 46 W 4W
RWL1-48L-45-5K7-3
5000 K 70 CRI 5811 lm 125 46 W 3
RWL1-48L-45-5K7-4W
5000 K 70 CRI 5731 lm 123 47 W 4W

Stocked Items

Catalog Number UPC Product Description
Catalog Number RWL1-48L-25-4K-3 UPC 840141404684 Product Description RWL1 Ratio Wall Luminaire Check Inventory
Catalog Number RWL1-48L-25-4K-4W UPC 840141404691 Product Description RWL1 Ratio Wall Luminaire Check Inventory
Catalog Number RWL1-48L-45-4K-3 UPC 840141404707 Product Description RWL1 Ratio Wall Luminaire Check Inventory
Catalog Number RWL1-48L-45-4K-4W UPC 840141404714 Product Description RWL1 Ratio Wall Luminaire Check Inventory