text.skipToContent text.skipToNavigation

RWL2 Ratio

By Hubbell Outdoor Lighting 
By Hubbell Outdoor Lighting
The Ratio Wall takes the contemporary form introduced with the Ratio Area and Ratio Flood products and adapts it into a complementary wall form. This versatile luminaire blends sleek lines and low glare optics with superior performance and a plethora of controls and emergency options. In addition to the standard product, a back box accessory as well as an integral back box option allow added versatility for mounting flexibility and added space for more options.
  • Mid-size for mounting heights up to 25ft and spacing up to 100ft
  • Featuring Micro Strike Optics which maximizes target zone illumination with minimal losses at the house-side,reducing light trespass issues.
  • Visual comfort standard
  • Micro Strike optics in Type 2, 3, and 4W distributions
  • Matching rectilinear form to the Ratio Family
  • Versatile mounting for multiple lighting applications
  • Large variety of wattages to target specific lumen outputs
  • Control options including photo control, occupancy sensing,NX Distributed Intelligence™ and 7-Pin with networked controls

Wall mount, Building Mount luminaire.

Product Details

General

Ambient Temp. Range -40 to 40 °C
Application Building Mount Applications
Color
  • Black Matte Textured
  • Black Gloss Smooth
  • Dark Bronze Matte Textured
  • Dark Bronze Gloss Smooth
  • Graphite Matte Textured
  • Light Grey Gloss Smooth
  • Platinum Silver Smooth
  • White Matte Textured
  • White Gloss Smooth
  • Verde Green Textured
Construction Material - Main Aluminum
Controls - Applications
  • Occupancy Detection
  • Dusk-to-Dawn Operation
Controls - Integral Sensors (Non-Networked)
  • Occupancy Sensor, Programmable Control w/ Photocell (optional)
  • 7-pin ANSI C136.41 Dimming Receptacle (optional)
Controls - Networked
  • wiSCAPE - wireless (optional)
  • Photocell
  • Occupancy & Photocell
Dimming Protocol 0-10V
Dimming Range Dims to 10% Brightness
ExpressLine Yes
Light Distribution
  • TYPE II
  • TYPE III
  • TYPE IV
Light Source LED
Lumen Range
  • 1,000-8,000 lm
  • 5,001-10,000 lm
  • 10,001-20,000 lm
Mounting Type Wall
New Products Yes
Sensor Type Passive Infrared with Photoresistor
Type Building Mount
Warranty Length Five year limited warranty

Electrical Ratings

Frequency Rating 50/60 Hz
Wattage Range
  • 40 W
  • 60
  • 70-150

Certifications and Compliance

Compliance Buy American (TAA) 52.225-11
DLC Designation DLC® (DesignLights Consortium) Qualified - see www.designlights.org
DarkSky Certain Configurations Available
Industry Standard(s)
  • UL
  • CSA
  • Wet Listed
  • Damp Listed

Resources and Downloads

Installation/Instruction Manual (IOM)

BIM

Photometry (72)

Product Name Color Temp CRI Lumens Lm/W Watts Dist. Type Resources
RWL2-160L-115-3K7-2
3000 K 70 CRI 14451 lm 132 109 W 2
RWL2-160L-115-3K7-3
3000 K 70 CRI 14693 lm 134 110 W 3
RWL2-160L-115-3K7-4W
3000 K 70 CRI 14403 lm 131 110 W 4W
RWL2-160L-115-4K7-2
4000 K 70 CRI 15029 lm 137 110 W 2
RWL2-160L-115-4K7-3
4000 K 70 CRI 15281 lm 139 110 W 3
RWL2-160L-115-4K7-4W
4000 K 70 CRI 14979 lm 136 110 W 4W
RWL2-160L-115-5K7-2
5000 K 70 CRI 15102 lm 138 109 W 2
RWL2-160L-115-5K7-3
5000 K 70 CRI 15355 lm 140 110 W 3
RWL2-160L-115-5K7-4W
5000 K 70 CRI 15051 lm 137 110 W 4W
RWL2-160L-135-3K7-2
3000 K 70 CRI 16778 lm 122 138 W 2
RWL2-160L-135-3K7-3
3000 K 70 CRI 17058 lm 124 138 W 3
RWL2-160L-135-3K7-4W
3000 K 70 CRI 16721 lm 122 137 W 4W
RWL2-160L-135-4K7-2
4000 K 70 CRI 17449 lm 127 137 W 2
RWL2-160L-135-4K7-3
4000 K 70 CRI 17741 lm 129 138 W 3
RWL2-160L-135-4K7-4W
4000 K 70 CRI 17390 lm 127 137 W 4W
RWL2-160L-135-5K7-2
5000 K 70 CRI 17533 lm 128 137 W 2
RWL2-160L-135-5K7-3
5000 K 70 CRI 17826 lm 130 137 W 3
RWL2-160L-135-5K7-4W
5000 K 70 CRI 17474 lm 127 138 W 4W
RWL2-160L-155-3K7-2
3000 K 70 CRI 18655 lm 119 157 W 2
RWL2-160L-155-3K7-3
3000 K 70 CRI 18967 lm 121 157 W 3
RWL2-160L-155-3K7-4W
3000 K 70 CRI 18592 lm 119 156 W 4W
RWL2-160L-155-4K7-2
4000 K 70 CRI 19401 lm 124 156 W 2
RWL2-160L-155-4K7-3
4000 K 70 CRI 19726 lm 126 157 W 3
RWL2-160L-155-4K7-4W
4000 K 70 CRI 19336 lm 123 157 W 4W
RWL2-160L-155-5K7-2
5000 K 70 CRI 19494 lm 124 157 W 2
RWL2-160L-155-5K7-3
5000 K 70 CRI 19821 lm 126 157 W 3
RWL2-160L-155-5K7-4W
5000 K 70 CRI 19429 lm 124 157 W 4W
RWL2-160L-45-3K7-2
3000 K 70 CRI 6412 lm 139 46 W 2
RWL2-160L-45-3K7-3
3000 K 70 CRI 6519 lm 141 46 W 3
RWL2-160L-45-3K7-4W
3000 K 70 CRI 6390 lm 139 46 W 4W
RWL2-160L-45-4K7-2
4000 K 70 CRI 6668 lm 145 46 W 2
RWL2-160L-45-4K7-3
4000 K 70 CRI 6780 lm 147 46 W 3
RWL2-160L-45-4K7-4W
4000 K 70 CRI 6646 lm 144 46 W 4W
RWL2-160L-45-5K7-2
5000 K 70 CRI 6700 lm 145 46 W 2
RWL2-160L-45-5K7-3
5000 K 70 CRI 6812 lm 148 46 W 3
RWL2-160L-45-5K7-4W
5000 K 70 CRI 6678 lm 145 46 W 4W
RWL2-160L-50-3K7-2
3000 K 70 CRI 7413 lm 137 54 W 2
RWL2-160L-50-3K7-3
3000 K 70 CRI 7537 lm 140 54 W 3
RWL2-160L-50-3K7-4W
3000 K 70 CRI 7388 lm 137 54 W 4W
RWL2-160L-50-4K7-2
4000 K 70 CRI 7710 lm 143 54 W 2
RWL2-160L-50-4K7-3
4000 K 70 CRI 7839 lm 145 54 W 3
RWL2-160L-50-4K7-4W
4000 K 70 CRI 7684 lm 142 54 W 4W
RWL2-160L-50-5K7-2
5000 K 70 CRI 7747 lm 143 54 W 2
RWL2-160L-50-5K7-3
5000 K 70 CRI 7877 lm 146 54 W 3
RWL2-160L-50-5K7-4W
5000 K 70 CRI 7721 lm 143 54 W 4W
RWL2-160L-65-3K7-2
3000 K 70 CRI 9128 lm 136 67 W 2
RWL2-160L-65-3K7-3
3000 K 70 CRI 9281 lm 138 67 W 3
RWL2-160L-65-3K7-4W
3000 K 70 CRI 9098 lm 135 67 W 4W
RWL2-160L-65-4K7-2
4000 K 70 CRI 9493 lm 141 67 W 2
RWL2-160L-65-4K7-3
4000 K 70 CRI 9652 lm 144 67 W 3
RWL2-160L-65-4K7-4W
4000 K 70 CRI 9462 lm 141 67 W 4W
RWL2-160L-65-5K7-2
5000 K 70 CRI 9539 lm 142 67 W 2
RWL2-160L-65-5K7-3
5000 K 70 CRI 9699 lm 144 67 W 3
RWL2-160L-65-5K7-4W
5000 K 70 CRI 9507 lm 141 67 W 4W
RWL2-160L-80-3K7-2
3000 K 70 CRI 10744 lm 133 81 W 2
RWL2-160L-80-3K7-3
3000 K 70 CRI 10924 lm 135 81 W 3
RWL2-160L-80-3K7-4W
3000 K 70 CRI 10708 lm 133 81 W 4W
RWL2-160L-80-4K7-2
4000 K 70 CRI 11174 lm 138 81 W 2
RWL2-160L-80-4K7-3
4000 K 70 CRI 11361 lm 141 81 W 3
RWL2-160L-80-4K7-4W
4000 K 70 CRI 11137 lm 138 81 W 4W
RWL2-160L-80-5K7-2
5000 K 70 CRI 11228 lm 139 81 W 2
RWL2-160L-80-5K7-3
5000 K 70 CRI 11416 lm 141 81 W 3
RWL2-160L-80-5K7-4W
5000 K 70 CRI 11190 lm 138 81 W 4W
RWL2-160L-95-3K7-2
3000 K 70 CRI 12582 lm 135 93 W 2
RWL2-160L-95-3K7-3
3000 K 70 CRI 12792 lm 137 93 W 3
RWL2-160L-95-3K7-4W
3000 K 70 CRI 12540 lm 135 93 W 4W
RWL2-160L-95-4K7-2
4000 K 70 CRI 13085 lm 140 93 W 2
RWL2-160L-95-4K7-3
4000 K 70 CRI 13304 lm 143 93 W 3
RWL2-160L-95-4K7-4W
4000 K 70 CRI 13041 lm 140 93 W 4W
RWL2-160L-95-5K7-2
5000 K 70 CRI 13148 lm 141 93 W 2
RWL2-160L-95-5K7-3
5000 K 70 CRI 13368 lm 143 93 W 3
RWL2-160L-95-5K7-4W
5000 K 70 CRI 13104 lm 141 93 W 4W