text.skipToContent text.skipToNavigation

TRP2 GeoPak

by Hubbell Outdoor Lighting 

Mid sized architectural wallpacks in three stylish shapes with molded contours to accentuate building architecture. Provides excellent illumination in energy-saving LED systems.

  • Capable of replacing up to 400w HID luminaires
  • Type I, II, III and IV distributions for a wide variety of applications
  • Low Glare asymmetric optics for optimal performance and visual comfort
  • Easy to install and retrofit existing HID luminaires with similar footprint
  • Control capabilities offer additional energy savings options
  • Integral battery backup options
  • Option uplight graze, spot and canopy distributions
  • Inverted mounting capable for under canopy and façade lighting
  • Six powder coat standard finishes, plus custom color options
  • IP65 Rated
  • Zero uplight distributions
  • DLC® (DesignLights Consortium) Qualified - see www.designlights.org

Product Details

General

Ambient Temp. Range -40 to 40 °C
Application Building Mount Applications
Color
  • Black Matte Textured
  • Black Gloss Smooth
  • Dark Bronze Matte Textured
  • Dark Bronze Gloss Smooth
  • Graphite Matte Textured
  • Light Grey Gloss Smooth
  • Platinum Silver Smooth
  • White Matte Textured
  • White Gloss Smooth
  • Verde Green Textured
Construction Material - Main Aluminum
Controls - Applications
  • Commercial - Parking, Building, Signage
  • Automotive - Parking, Building, Signage
Controls - Integral Sensors (Non-Networked)
  • Photocell - Button (optional)
  • Occupancy Sensor (optional)
Dimming Protocol 0-10V
Dimming Range 10%
Light Distribution
  • IES Type II
  • IES Type III
  • IES Type IV
Light Source LED
Lumen Range
  • 2,501-5,000 lm
  • 5,001-10,000 lm
Mounting Type Wall (surface)
New Products Yes
Type Wall Mount

Electrical Ratings

Frequency Rating 50/60 Hz
Primary Voltage
  • 120 VAC
  • 208 VAC
  • 220 VAC
  • 240 VAC
  • 277 VAC
  • 347 VAC
  • 480 VAC
Wattage 31-150 W

Certifications and Compliance

Compliance Buy American (TAA) 52.225-11
DLC Designation DLC® (DesignLights Consortium) Qualified - see www.designlights.org
DarkSky Certain Configurations Available
Industry Standard(s)
  • UL
  • CSA

Photometry

IES Files Color Temperature CRI Delivered Lumens Lm/W Watts Distribution Type
TRP2-24L-30-3K7-1
IES file
3000 K 70 CRI 3660 lm 131 30 W Type I
TRP2-24L-30-3K7-2
IES file
3000 K 70 CRI 3366 lm 121 30 W Type II
TRP2-24L-30-3K7-3
IES file
3000 K 70 CRI 3374 lm 121 30 W Type III
TRP2-24L-30-3K7-4
IES file
3000 K 70 CRI 3284 lm 118 30 W Type IV
TRP2-24L-30-4K7-1
IES file
4000 K 70 CRI 4065 lm 146 30 W Type I
TRP2-24L-30-4K7-2
IES file
4000 K 70 CRI 3738 lm 134 30 W Type II
TRP2-24L-30-4K7-3
IES file
4000 K 70 CRI 3747 lm 134 30 W Type III
TRP2-24L-30-4K7-4
IES file
4000 K 70 CRI 3647 lm 131 30 W Type IV
TRP2-24L-30-5K7-1
IES file
5000 K 70 CRI 4075 lm 146 30 W Type I
TRP2-24L-30-5K7-2
IES file
5000 K 70 CRI 3747 lm 134 30 W Type II
TRP2-24L-30-5K7-3
IES file
5000 K 70 CRI 3756 lm 135 30 W Type III
TRP2-24L-30-5K7-4
IES file
5000 K 70 CRI 3656 lm 131 30 W Type IV
TRP2-24L-50-3K7-1
IES file
3000 K 70 CRI 5685 lm 117 50 W Type I
TRP2-24L-50-3K7-2
IES file
3000 K 70 CRI 5228 lm 108 50 W Type II
TRP2-24L-50-3K7-3
IES file
3000 K 70 CRI 5240 lm 108 50 W Type III
TRP2-24L-50-3K7-4
IES file
3000 K 70 CRI 5100 lm 105 50 W Type IV
TRP2-24L-50-4K7-1
IES file
4000 K 70 CRI 6313 lm 130 50 W Type I
TRP2-24L-50-4K7-2
IES file
4000 K 70 CRI 5806 lm 119 50 W Type II
TRP2-24L-50-4K7-3
IES file
4000 K 70 CRI 5819 lm 120 50 W Type III
TRP2-24L-50-4K7-4
IES file
4000 K 70 CRI 5664 lm 117 50 W Type IV
TRP2-24L-50-5K7-1
IES file
5000 K 70 CRI 6329 lm 130 50 W Type I
TRP2-24L-50-5K7-2
IES file
5000 K 70 CRI 5820 lm 120 50 W Type II
TRP2-24L-50-5K7-3
IES file
5000 K 70 CRI 5833 lm 120 50 W Type III
TRP2-24L-50-5K7-4
IES file
5000 K 70 CRI 5678 lm 117 50 W Type IV
TRP2-24L-70-3K7-1
IES file
3000 K 70 CRI 7737 lm 110 70 W Type I
TRP2-24L-70-3K7-2
IES file
3000 K 70 CRI 7115 lm 101 70 W Type II
TRP2-24L-70-3K7-3
IES file
3000 K 70 CRI 7131 lm 101 70 W Type III
TRP2-24L-70-3K7-4
IES file
3000 K 70 CRI 6942 lm 98 70 W Type IV
TRP2-24L-70-4K7-1
IES file
4000 K 70 CRI 8592 lm 122 70 W Type I
TRP2-24L-70-4K7-2
IES file
4000 K 70 CRI 7902 lm 112 70 W Type II
TRP2-24L-70-4K7-3
IES file
4000 K 70 CRI 7920 lm 112 70 W Type III
TRP2-24L-70-4K7-4
IES file
4000 K 70 CRI 7709 lm 109 70 W Type IV
TRP2-24L-70-5K7-1
IES file
5000 K 70 CRI 8613 lm 122 70 W Type I
TRP2-24L-70-5K7-2
IES file
5000 K 70 CRI 7921 lm 112 70 W Type II
TRP2-24L-70-5K7-3
IES file
5000 K 70 CRI 7939 lm 112 70 W Type III
TRP2-24L-70-5K7-4
IES file
5000 K 70 CRI 7728 lm 109 70 W Type IV
TRP2-24L-90-3K7-1
IES file
3000 K 70 CRI 9694 lm 112 90 W Type I
TRP2-24L-90-3K7-2
IES file
3000 K 70 CRI 8915 lm 103 90 W Type II
TRP2-24L-90-3K7-3
IES file
3000 K 70 CRI 8935 lm 103 90 W Type III
TRP2-24L-90-3K7-4
IES file
3000 K 70 CRI 8696 lm 100 90 W Type IV
TRP2-24L-90-4K7-1
IES file
4000 K 70 CRI 10765 lm 124 90 W Type I
TRP2-24L-90-4K7-2
IES file
4000 K 70 CRI 9900 lm 114 90 W Type II
TRP2-24L-90-4K7-3
IES file
4000 K 70 CRI 9922 lm 114 90 W Type III
TRP2-24L-90-4K7-4
IES file
4000 K 70 CRI 9659 lm 111 90 W Type IV
TRP2-24L-90-5K7-1
IES file
5000 K 70 CRI 10791 lm 124 90 W Type I
TRP2-24L-90-5K7-2
IES file
5000 K 70 CRI 9924 lm 114 90 W Type II
TRP2-24L-90-5K7-3
IES file
5000 K 70 CRI 9946 lm 115 90 W Type III
TRP2-24L-90-5K7-4
IES file
5000 K 70 CRI 9682 lm 112 90 W Type IV
TRP2-32L-70-3K7-1
IES file
3000 K 70 CRI 7737 lm 110 70 W Type I
TRP2-32L-70-3K7-2
IES file
3000 K 70 CRI 7115 lm 101 70 W Type II
TRP2-32L-70-3K7-3
IES file
3000 K 70 CRI 7131 lm 101 70 W Type III
TRP2-32L-70-3K7-4
IES file
3000 K 70 CRI 6942 lm 98 70 W Type IV
TRP2-32L-70-4K7-1
IES file
4000 K 70 CRI 8592 lm 122 70 W Type I
TRP2-32L-70-4K7-2
IES file
4000 K 70 CRI 7902 lm 112 70 W Type II
TRP2-32L-70-4K7-3
IES file
4000 K 70 CRI 7920 lm 112 70 W Type III
TRP2-32L-70-4K7-4
IES file
4000 K 70 CRI 7709 lm 109 70 W Type IV
TRP2-32L-70-5K7-1
IES file
5000 K 70 CRI 8613 lm 122 70 W Type I
TRP2-32L-70-5K7-2
IES file
5000 K 70 CRI 7921 lm 112 70 W Type II
TRP2-32L-70-5K7-3
IES file
5000 K 70 CRI 7939 lm 112 70 W Type III
TRP2-32L-70-5K7-4
IES file
5000 K 70 CRI 7728 lm 109 70 W Type IV
TRP2-32L-90-3K7-1
IES file
3000 K 70 CRI 9694 lm 112 90 W Type I
TRP2-32L-90-3K7-2
IES file
3000 K 70 CRI 8915 lm 103 90 W Type II
TRP2-32L-90-3K7-3
IES file
3000 K 70 CRI 8935 lm 103 90 W Type III
TRP2-32L-90-3K7-4
IES file
3000 K 70 CRI 8696 lm 100 90 W Type IV
TRP2-32L-90-4K7-1
IES file
4000 K 70 CRI 10765 lm 124 90 W Type I
TRP2-32L-90-4K7-2
IES file
4000 K 70 CRI 9900 lm 114 90 W Type II
TRP2-32L-90-4K7-3
IES file
4000 K 70 CRI 9922 lm 114 90 W Type III
TRP2-32L-90-4K7-4
IES file
4000 K 70 CRI 9659 lm 111 90 W Type IV
TRP2-32L-90-5K7-1
IES file
5000 K 70 CRI 10791 lm 124 90 W Type I
TRP2-32L-90-5K7-2
IES file
5000 K 70 CRI 9924 lm 114 90 W Type II
TRP2-32L-90-5K7-3
IES file
5000 K 70 CRI 9946 lm 115 90 W Type III
TRP2-32L-90-5K7-4
IES file
5000 K 70 CRI 9682 lm 112 90 W Type IV
TRP2-D-20-3K7-FT
IES file
3000 K 70 CRI 2883 lm 137 21 W Forward Throw Diffused
TRP2-D-20-3K7-FT-UC
IES file
3000 K 70 CRI 2798 lm 125 22.3 W Forward Throw Diffused
TRP2-D-20-3K7-FT-UG
IES file
3000 K 70 CRI 2774 lm 124 22.3 W Forward Throw Diffused
TRP2-D-20-3K7-FT-US
IES file
3000 K 70 CRI 2952 lm 132 22.3 W Forward Throw Diffused
TRP2-D-20-3K7-WT
IES file
3000 K 70 CRI 2988 lm 142 21 W Wide Throw Diffused
TRP2-D-20-3K7-WT-UC
IES file
3000 K 70 CRI 3110 lm 139 22.3 W Wide Throw Diffused
TRP2-D-20-3K7-WT-UG
IES file
3000 K 70 CRI 3089 lm 139 22.3 W Wide Throw Diffused
TRP2-D-20-3K7-WT-US
IES file
3000 K 70 CRI 3102 lm 139 22.3 W Wide Throw Diffused
TRP2-D-20-4K7-FT
IES file
4000 K 70 CRI 3067 lm 146 21 W Forward Throw Diffused
TRP2-D-20-4K7-FT-UC
IES file
4000 K 70 CRI 2976 lm 133 22.3 W Forward Throw Diffused
TRP2-D-20-4K7-FT-UG
IES file
4000 K 70 CRI 2952 lm 132 22.3 W Forward Throw Diffused
TRP2-D-20-4K7-FT-US
IES file
4000 K 70 CRI 3140 lm 141 22.3 W Forward Throw Diffused
TRP2-D-20-4K7-WT
IES file
4000 K 70 CRI 3179 lm 151 21 W Wide Throw Diffused
TRP2-D-20-4K7-WT-UC
IES file
4000 K 70 CRI 3309 lm 148 22.3 W Wide Throw Diffused
TRP2-D-20-4K7-WT-UG
IES file
4000 K 70 CRI 3286 lm 147 22.3 W Wide Throw Diffused
TRP2-D-20-4K7-WT-US
IES file
4000 K 70 CRI 3300 lm 148 22.3 W Wide Throw Diffused
TRP2-D-20-5K7-FT
IES file
5000 K 70 CRI 3082 lm 147 21 W Forward Throw Diffused
TRP2-D-20-5K7-FT-UC
IES file
5000 K 70 CRI 2991 lm 134 22.3 W Forward Throw Diffused
TRP2-D-20-5K7-FT-UG
IES file
5000 K 70 CRI 2966 lm 133 22.3 W Forward Throw Diffused
TRP2-D-20-5K7-FT-US
IES file
5000 K 70 CRI 3156 lm 142 22.3 W Forward Throw Diffused
TRP2-D-20-5K7-WT
IES file
5000 K 70 CRI 3195 lm 152 21 W Wide Throw Diffused
TRP2-D-20-5K7-WT-UC
IES file
5000 K 70 CRI 3325 lm 149 22.3 W Wide Throw Diffused
TRP2-D-20-5K7-WT-UG
IES file
5000 K 70 CRI 3302 lm 148 22.3 W Wide Throw Diffused
TRP2-D-20-5K7-WT-US
IES file
5000 K 70 CRI 3316 lm 149 22.3 W Wide Throw Diffused
TRP2-D-30-3K7-FT
IES file
3000 K 70 CRI 4672 lm 140 33.4 W Forward Throw Diffused
TRP2-D-30-3K7-FT-UC
IES file
3000 K 70 CRI 4534 lm 128 35.5 W Forward Throw Diffused
TRP2-D-30-3K7-FT-UG
IES file
3000 K 70 CRI 4497 lm 127 35.5 W Forward Throw Diffused
TRP2-D-30-3K7-FT-US
IES file
3000 K 70 CRI 4784 lm 135 35.5 W Forward Throw Diffused
TRP2-D-30-3K7-WT
IES file
3000 K 70 CRI 4843 lm 145 33.4 W Wide Throw Diffused
TRP2-D-30-3K7-WT-UC
IES file
3000 K 70 CRI 5040 lm 142 35.5 W Wide Throw Diffused
TRP2-D-30-3K7-WT-UG
IES file
3000 K 70 CRI 5006 lm 141 35.5 W Wide Throw Diffused
TRP2-D-30-3K7-WT-US
IES file
3000 K 70 CRI 5027 lm 142 35.5 W Wide Throw Diffused
TRP2-D-30-4K7-FT
IES file
4000 K 70 CRI 4970 lm 149 33.4 W Forward Throw Diffused
TRP2-D-30-4K7-FT-UC
IES file
4000 K 70 CRI 4823 lm 136 35.5 W Forward Throw Diffused
TRP2-D-30-4K7-FT-UG
IES file
4000 K 70 CRI 4784 lm 135 35.5 W Forward Throw Diffused
TRP2-D-30-4K7-FT-US
IES file
4000 K 70 CRI 5089 lm 143 35.5 W Forward Throw Diffused
TRP2-D-30-4K7-WT
IES file
4000 K 70 CRI 5152 lm 154 33.4 W Wide Throw Diffused
TRP2-D-30-4K7-WT-UC
IES file
4000 K 70 CRI 5362 lm 151 35.5 W Wide Throw Diffused
TRP2-D-30-4K7-WT-UG
IES file
4000 K 70 CRI 5325 lm 150 35.5 W Wide Throw Diffused
TRP2-D-30-4K7-WT-US
IES file
4000 K 70 CRI 5348 lm 151 35.5 W Wide Throw Diffused
TRP2-D-30-5K7-FT
IES file
5000 K 70 CRI 4995 lm 150 33.4 W Forward Throw Diffused
TRP2-D-30-5K7-FT-UC
IES file
5000 K 70 CRI 4847 lm 137 35.5 W Forward Throw Diffused
TRP2-D-30-5K7-FT-UG
IES file
5000 K 70 CRI 4808 lm 135 35.5 W Forward Throw Diffused
TRP2-D-30-5K7-FT-US
IES file
5000 K 70 CRI 5114 lm 144 35.5 W Forward Throw Diffused
TRP2-D-30-5K7-WT
IES file
5000 K 70 CRI 5178 lm 155 33.4 W Wide Throw Diffused
TRP2-D-30-5K7-WT-UC
IES file
5000 K 70 CRI 5389 lm 152 35.5 W Wide Throw Diffused
TRP2-D-30-5K7-WT-UG
IES file
5000 K 70 CRI 5352 lm 151 35.5 W Wide Throw Diffused
TRP2-D-30-5K7-WT-US
IES file
5000 K 70 CRI 5375 lm 151 35.5 W Wide Throw Diffused
TRP2-D-50-3K7-FT
IES file
3000 K 70 CRI 6635 lm 136 48.7 W Forward Throw Diffused
TRP2-D-50-3K7-FT-UC
IES file
3000 K 70 CRI 6439 lm 125 51.7 W Forward Throw Diffused
TRP2-D-50-3K7-FT-UG
IES file
3000 K 70 CRI 6386 lm 124 51.7 W Forward Throw Diffused
TRP2-D-50-3K7-FT-US
IES file
3000 K 70 CRI 6793 lm 131 51.7 W Forward Throw Diffused
TRP2-D-50-3K7-WT
IES file
3000 K 70 CRI 6877 lm 141 48.7 W Wide Throw Diffused
TRP2-D-50-3K7-WT-UC
IES file
3000 K 70 CRI 7158 lm 138 51.7 W Wide Throw Diffused
TRP2-D-50-3K7-WT-UG
IES file
3000 K 70 CRI 7109 lm 137 51.7 W Wide Throw Diffused
TRP2-D-50-3K7-WT-US
IES file
3000 K 70 CRI 7140 lm 138 51.7 W Wide Throw Diffused
TRP2-D-50-4K7-FT
IES file
4000 K 70 CRI 7058 lm 145 48.7 W Forward Throw Diffused
TRP2-D-50-4K7-FT-UC
IES file
4000 K 70 CRI 6850 lm 132 51.7 W Forward Throw Diffused
TRP2-D-50-4K7-FT-UG
IES file
4000 K 70 CRI 6793 lm 131 51.7 W Forward Throw Diffused
TRP2-D-50-4K7-FT-US
IES file
4000 K 70 CRI 7227 lm 140 51.7 W Forward Throw Diffused
TRP2-D-50-4K7-WT
IES file
4000 K 70 CRI 7316 lm 150 48.7 W Wide Throw Diffused
TRP2-D-50-4K7-WT-UC
IES file
4000 K 70 CRI 7615 lm 147 51.7 W Wide Throw Diffused
TRP2-D-50-4K7-WT-UG
IES file
4000 K 70 CRI 7562 lm 146 51.7 W Wide Throw Diffused
TRP2-D-50-4K7-WT-US
IES file
4000 K 70 CRI 7595 lm 147 51.7 W Wide Throw Diffused
TRP2-D-50-5K7-FT
IES file
5000 K 70 CRI 7094 lm 146 48.7 W Forward Throw Diffused
TRP2-D-50-5K7-FT-UC
IES file
5000 K 70 CRI 6884 lm 133 51.7 W Forward Throw Diffused
TRP2-D-50-5K7-FT-UG
IES file
5000 K 70 CRI 6827 lm 132 51.7 W Forward Throw Diffused
TRP2-D-50-5K7-FT-US
IES file
5000 K 70 CRI 7263 lm 140 51.7 W Forward Throw Diffused
TRP2-D-50-5K7-WT
IES file
5000 K 70 CRI 7353 lm 151 48.7 W Wide Throw Diffused
TRP2-D-50-5K7-WT-UC
IES file
5000 K 70 CRI 7653 lm 148 51.7 W Wide Throw Diffused
TRP2-D-50-5K7-WT-UG
IES file
5000 K 70 CRI 7600 lm 147 51.7 W Wide Throw Diffused
TRP2-D-50-5K7-WT-US
IES file
5000 K 70 CRI 7633 lm 148 51.7 W Wide Throw Diffused
TRP2-D-70-3K7-FT
IES file
3000 K 70 CRI 8108 lm 131 61.8 W Forward Throw Diffused
TRP2-D-70-3K7-FT-UC
IES file
3000 K 70 CRI 7869 lm 120 65.7 W Forward Throw Diffused
TRP2-D-70-3K7-FT-UG
IES file
3000 K 70 CRI 7804 lm 119 65.7 W Forward Throw Diffused
TRP2-D-70-3K7-FT-US
IES file
3000 K 70 CRI 8302 lm 126 65.7 W Forward Throw Diffused
TRP2-D-70-3K7-WT
IES file
3000 K 70 CRI 8405 lm 136 61.8 W Wide Throw Diffused
TRP2-D-70-3K7-WT-UC
IES file
3000 K 70 CRI 8748 lm 133 65.7 W Wide Throw Diffused
TRP2-D-70-3K7-WT-UG
IES file
3000 K 70 CRI 8687 lm 132 65.7 W Wide Throw Diffused
TRP2-D-70-3K7-WT-US
IES file
3000 K 70 CRI 8725 lm 133 65.7 W Wide Throw Diffused
TRP2-D-70-4K7-FT
IES file
4000 K 70 CRI 8626 lm 140 61.8 W Forward Throw Diffused
TRP2-D-70-4K7-FT-UC
IES file
4000 K 70 CRI 8371 lm 127 65.7 W Forward Throw Diffused
TRP2-D-70-4K7-FT-UG
IES file
4000 K 70 CRI 8302 lm 126 65.7 W Forward Throw Diffused
TRP2-D-70-4K7-FT-US
IES file
4000 K 70 CRI 8832 lm 134 65.7 W Forward Throw Diffused
TRP2-D-70-4K7-WT
IES file
4000 K 70 CRI 8941 lm 145 61.8 W Wide Throw Diffused
TRP2-D-70-4K7-WT-UC
IES file
4000 K 70 CRI 9306 lm 142 65.7 W Wide Throw Diffused
TRP2-D-70-4K7-WT-UG
IES file
4000 K 70 CRI 9242 lm 141 65.7 W Wide Throw Diffused
TRP2-D-70-4K7-WT-US
IES file
4000 K 70 CRI 9282 lm 141 65.7 W Wide Throw Diffused
TRP2-D-70-5K7-FT
IES file
5000 K 70 CRI 8669 lm 140 61.8 W Forward Throw Diffused
TRP2-D-70-5K7-FT-UC
IES file
5000 K 70 CRI 8413 lm 128 65.7 W Forward Throw Diffused
TRP2-D-70-5K7-FT-UG
IES file
5000 K 70 CRI 8344 lm 127 65.7 W Forward Throw Diffused
TRP2-D-70-5K7-FT-US
IES file
5000 K 70 CRI 8876 lm 135 65.7 W Forward Throw Diffused
TRP2-D-70-5K7-WT
IES file
5000 K 70 CRI 8986 lm 145 61.8 W Wide Throw Diffused
TRP2-D-70-5K7-WT-UC
IES file
5000 K 70 CRI 9353 lm 142 65.7 W Wide Throw Diffused
TRP2-D-70-5K7-WT-UG
IES file
5000 K 70 CRI 9288 lm 141 65.7 W Wide Throw Diffused
TRP2-D-70-5K7-WT-US
IES file
5000 K 70 CRI 9328 lm 142 65.7 W Wide Throw Diffused