text.skipToContent text.skipToNavigation

WGH Switchable

By Hubbell Outdoor Lighting 
By Hubbell Outdoor Lighting
WGH1/WGH2/WGH3 wallpacks provide safety and security lighting. WGH1 features field switchable wattage. WGH2 and WGH3 feature field switchable wattage and color temperature (4000K, 4500K, & 5000K). Wall mount at heights from 10-25ft. Impact resistant borosilicate glass refractor spreads light and softens light source image.
  • Available in Small (20-50 Watts), Medium (30-70 Watts) and Large (80-120 Watts)
  • Field switchable wattage and color temperature (4000K, 4500K, & 5000K)
  • Borosilicate glass refractor softens LED pixilation and provides uniform distribution
  • High efficacies, up to 150 lumens per watt
  • Cast aluminum housing has three 1/2" conduit entries on top and sides
  • DLC® (DesignLights Consortium) Qualified - see www.designlights.org
  • Dimmable drivers standard and leveling device for installation
  • Listed to UL 1598 for use in wet locations and IP 65 rated
  • Door assembly hinges on side on WGH1, WGH2 and WGH3
  • All units have dark bronze matte textured powder coat finish

Product Details

General

Ambient Temp. Range -40 to 40 °C
Color Dark Bronze Matte Textured
Construction Material - Main Aluminum
Controls - Applications Dusk-to-Dawn Operation
Controls - Integral Sensors (Non-Networked)
  • Photocell
  • Photocell - Button (optional)
ExpressLine Yes
Light Source LED
Lumen Range 1-17,000 lm
Mounting Type Wall (Surface)
New Products Yes
Type Wall Mount

Electrical Ratings

Frequency Rating 50/60 Hz
Primary Voltage
  • 120 VAC
  • 208 VAC
  • 220 VAC
  • 240 VAC
  • 277 VAC
Wattage Range 20-120

Certifications and Compliance

DLC Designation DLC® (DesignLights Consortium) Qualified - see www.designlights.org
Industry Standard(s)
  • UL
  • CSA

Resources and Downloads

Specifications

Installation/Instruction Manual (IOM)

Videos

WGH Switchable Wallpacks

Photometry (34)

Product Name Color Temp CRI Lumens Lm/W Watts Dist. Type Resources
WGH1-20W-4K
4000 K 70 CRI 2959 lm 146 Type IV
WGH1-30W-4K
4000 K 70 CRI 4371 lm 146 Type IV
WGH1-40W-4K
4000 K 70 CRI 5619 lm 143 Type IV
WGH1-50W-4K
4000 K 70 CRI 6951 lm 140 Type IV
WGH2-30W-45K
4500 K 70 CRI 4758 lm 144
WGH2-30W-4K
4000 K 70 CRI 4624 lm 140
WGH2-30W-5K
5000 K 70 CRI 4663 lm 141
WGH2-40W-45K
4500 K 70 CRI 5608 lm 144
WGH2-40W-4K
4000 K 70 CRI 5450 lm 140
WGH2-40W-5K
5000 K 70 CRI 5496 lm 141
WGH2-50W-45K
4500 K 70 CRI 7257 lm 144
WGH2-50W-4K
4000 K 70 CRI 7053 lm 140
WGH2-50W-5K
5000 K 70 CRI 7112 lm 141
WGH2-60W-45K
4500 K 70 CRI 8607 lm 144
WGH2-60W-4K
4000 K 70 CRI 8364 lm 140
WGH2-60W-5K
5000 K 70 CRI 8435 lm 141
WGH2-70W-45K
4000 K 70 CRI 9997 lm 150
WGH2-70W-4K
WGH2-70W-5K
5000 K 70 CRI 9797 lm 141
WGH3-100W-45K
4500 K 70 CRI 14622 lm 146
WGH3-100W-4K
4000 K 70 CRI 14123 lm 141
WGH3-100W-5K
5000 K 70 CRI 14055 lm 140
WGH3-110W-45K
4500 K 70 CRI 16096 lm 146
WGH3-110W-4K
4000 K 70 CRI 15547 lm 141
WGH3-110W-5K
5000 K 70 CRI 15472 lm 141
WGH3-120W-45K
4500 K 70 CRI 17142 lm 149
WGH3-120W-4K
4000 K 70 CRI 16557 lm 139
WGH3-120W-5K
5000 K 70 CRI 16477 lm 139
WGH3-80W-45K
4500 K 70 CRI 12070 lm 152
WGH3-80W-4K
4000 K 70 CRI 11662 lm 147
WGH3-80W-5K
5000 K 70 CRI 11581 lm 146
WGH3-90W-45K
4500 K 70 CRI 13131 lm 146
WGH3-90W-4K
4000 K 70 CRI 12682 lm 141
WGH3-90W-5K
5000 K 70 CRI 12621 lm 140

Stocked Items

Catalog Number UPC Product Description
Catalog Number WGH2-LSCS UPC 840141417950 Product Description WGH1/WGH2/WGH3 Glass Refractor Wallpacks - Switchable wattage and color temperature technology Check Inventory
Catalog Number WGH3-LSCS UPC 840141417967 Product Description WGH1/WGH2/WGH3 Glass Refractor Wallpacks - Switchable wattage and color temperature technology Check Inventory