- Careers
- Products
-
Products
-
Products
-
Commercial Indoor Lighting
-
Commercial Indoor Lighting
- Sports Lighting
- View All Commercial Indoor Lighting Categories
-
- Commercial Outdoor Lighting
-
-
Resources
SupportTechnical DataMarketing
-
Resources
-
Resources
- Support
- Technical Data
- Company
-
Marketing
-
Marketing
- Expressline
- Industry Links
- Litepro QD
- Literature
- Videos
-
-
- Solutions
-
Solutions
-
Solutions
- Featured Solutions
-
- Brands
-
Brands
-
Brands
-
Hubbell Lighting Brands
-
- Careers
- Products
-
Products
-
Products
-
Commercial Indoor Lighting
-
Commercial Indoor Lighting
- Sports Lighting
- View All Commercial Indoor Lighting Categories
-
- Commercial Outdoor Lighting
-
-
Resources
SupportTechnical DataMarketing
-
Resources
-
Resources
- Support
- Technical Data
- Company
-
Marketing
-
Marketing
- Expressline
- Industry Links
- Litepro QD
- Literature
- Videos
-
-
- Solutions
-
Solutions
-
Solutions
- Featured Solutions
-
- Brands
-
Brands
-
Brands
-
Hubbell Lighting Brands
-
- Products
- Lighting & Controls
- Commercial Indoor Lighting
- Pendant Lighting
- SAE105 Linear Pendant Indirect
Item Added to Your Cart!
SAE105 Linear Pendant Indirect
By Litecontrol
SAE105 Linear Pendant Indirect
By Litecontrol
A graceful curved form providing indirect illumination for office and education applications.
- Five convenient output and distribution options
- Patented die-cast plate at each fixture end ensures straight rows
- Three housing styles providing varying amounts of indirect illumination
- Excellent Indirect light spread with 115° candela peak angle
- Controls compatible for integral daylight or occupancy sensors
- DesignLights Consortium (DLC) qualified, with some configurations qualifying for Premium - see www.designlights.org
- NX Distributed Intelligence™ wired and wireless controls capability available
- SpectraSync™ Color Tuning Technology available
Product Details
General
Color Rendering Index (CRI) |
|
Color Temperature |
|
Controls - Integral Sensors (Non-Networked) | Occupancy & Daylight Sensor |
Controls - Networked | NX Distributed Intelligence |
Dimming Protocol | 0-10V |
Dimming Range |
|
Light Distribution | Indirect |
Light Source | LED |
Mounting Type | Pendant |
SpectraSync™ Color Tuning | Tunable White |
Warranty Length |
|
Dimensions
Width | 9.5 in |
Electrical Ratings
Lumens Per Watt | 111 - 123 |
Voltage Rating |
|
Wattage | 6.8 - 15.3 W |
Certifications and Compliance
Compliance |
|
DLC Designation | DLC® (DesignLights Consortium) Qualified - see www.designlights.org |
Resources and Downloads
Specifications
Installation/Instruction Manual (IOM)
BIM
Please wait, preparing to download your file.
Related Products