RPX® Suspension Clamp

Brand:

ANDERSON

Catalog ID:

HUBRPXSUS

RPX® in-span Suspension Clamp

  • Ease of installation allows for faster overall network construction
  • Has a wide range of angular usage, reducing the occurences of Double Dead-End applications
  • Designed for fast installation without the use of a rubber insert
  • Protects the cable from attenuation by not allowing the cable to bend more than 40 degrees from center of clamp

Product details

General

Application
Suspension clamp for RPX cable
Material - Bolt
Stainless Steel
Material - Casting
Aluminum Alloy
Material - Washer
Stainless Steel
Product Category
Communications Connectors
UPC
096359592600

Logistics

Carton Quantity
10
Pallet Quantity
360

Resources and downloads

Specifications

Installation Manuals

Sales Drawings