Disk Anchor & Rod
31 Products
Anchor, Disk, 16in X .187in, fits 3/4in rod
By CHANCE Utility
Catalog ID: C1022008
.187" (4.7mm) Thick for 16" (406 mm) Hole used with 0.75" (19.1 mm) Diameter Rod.
Anchor, Disk, 16in X .187in fits 1in rod
By CHANCE Utility
Catalog ID: C1022009
.25" (6.3 mm) Thick for 16" (406 mm) Hole used with 1" (25.4 mm) Diameter Rod.
Anchor, Disk, 20in X .187in fits 1in rod
By CHANCE Utility
Catalog ID: C1022011
.187" (4.7mm) Thick for 20" (508 mm) Hole used with 1" (25.4 mm) Diameter Rod.
Anchor, Disk, 20in X .25in fits 1in rod
By CHANCE Utility
Catalog ID: C1022012
.25" (6.3 mm) Thick for 20" (508 mm) Hole used with 1" (25.4 mm) Diameter Rod.
Anchor, Disk, 24in X .25in fits 1in rod
By CHANCE Utility
Catalog ID: C1022050
.25" (6.3 mm) Thick for 24" (610 mm) Hole used with 1" (25.4 mm) Diameter Rod.
Anchor, Disk, 24in X .187in fits 1in rod
By CHANCE Utility
Catalog ID: C1022054
.187" (4.7mm) Thick for 24" (610 mm) Hole used with 1" (25.4 mm) Diameter Rod.
Anchor, Disk, 30in X .375in fits 1.25in rod
By CHANCE Utility
Catalog ID: C1022381
.375" (9.5 mm) Thick for 30" (762 mm) Hole used with 1.25" (31.75 mm) Diameter Rod.
Anchor, Disk Nut, 3/4in
By CHANCE Utility
Catalog ID: C2050407
Used with 0.75" (19.1 mm) Diameter Rod.
Anchor, Disk Nut, 1.25in
By CHANCE Utility
Catalog ID: C2050590
Used with 1.25" (31.75 mm) Diameter Rod.
Anchor, Disk Washer, 3/4in
By CHANCE Utility
Catalog ID: C2100033
Used with 0.75" (19.1 mm) Diameter Rod.
Anchor, Disk Washer, 1in
By CHANCE Utility
Catalog ID: C2100034
Used with 1" (25.4 mm) Diameter Rod.
Anchor, Disk Washer, 1.25in
By CHANCE Utility
Catalog ID: C2100050
Used with 1.25" (31.75 mm) Diameter Rod.
Anchor, Disk Rod, 3/4in X 8ft Thimbleye
By CHANCE Utility
Catalog ID: C2000049AW
0.75" (19.1 mm) Diameter Rod, 8' (2438 mm) long with Thimbleye
Discontinued
DISCONTINUED - Anchor, Disk Rod, 3/4X 10ft Thimbleye
By CHANCE Utility
Catalog ID: C2000050AW
DISCONTINUED - 0.75" (19.1 mm) Diameter Rod, 10' (3048 mm) long with Thimbleye
Anchor, Disk Rod, 3/4in X 6ft Twineye
By CHANCE Utility
Catalog ID: C2000053AW
0.75" (19.1 mm) Diameter Rod, 6' (1829 mm) long with Twineye
Anchor, Disk Rod, 3/4in X 7ft Twineye
By CHANCE Utility
Catalog ID: C2000054AW
0.75" (19.1 mm) Diameter Rod, 7' (2134 mm) long with Twineye
Anchor, Disk Rod, 3/4in X 8ft Twineye
By CHANCE Utility
Catalog ID: C2000055AW
0.75" (19.1 mm) Diameter Rod, 8' (2438 mm) long with Twineye
Anchor, Disk Rod, 3/4in X 9ft Twineye
By CHANCE Utility
Catalog ID: C2000056AW
0.75" (19.1 mm) Diameter Rod, 9' (2743 mm) long with Twineye
Anchor, Disk Rod, 3/4X 10ft Twineye
By CHANCE Utility
Catalog ID: C2000057AW
0.75" (19.1 mm) Diameter Rod, 10' (3048 mm) long with Twineye
Anchor, Disk Rod, 3/4in X 8ft Tripleye
By CHANCE Utility
Catalog ID: C2000061AW
0.75" (19.1 mm) Diameter Rod, 8' (2438 mm) long with Tripleye
Anchor, Disk Rod, 3/4in X 9ft Tripleye
By CHANCE Utility
Catalog ID: C2000062AW
0.75" (19.1 mm) Diameter Rod, 9' (2743 mm) long with Tripleye
Anchor, Disk Rod, 1in X 8ft Thimbleye
By CHANCE Utility
Catalog ID: C2000051AW
1" (25.4 mm) Diameter Rod, 8' (2438 mm) long with Thimbleye
Anchor, Disk Rod, 1in X 10ft Thimbleye
By CHANCE Utility
Catalog ID: C2000052AW
1" (25.4 mm) Diameter Rod, 10' (3048 mm) long with Thimbleye
Anchor, Disk Rod, 1in X 7ft Twineye
By CHANCE Utility
Catalog ID: C2000114AW
1" (25.4 mm) Diameter Rod, 7' (2134 mm) long with Twineye
Anchor, Disk Rod, 1in X 8ft Twineye
By CHANCE Utility
Catalog ID: C2000108AW
1" (25.4 mm) Diameter Rod, 8' (2438 mm) long with Twineye
Anchor, Disk Rod, 1in X 9ft Twineye
By CHANCE Utility
Catalog ID: C2000058AW
1" (25.4 mm) Diameter Rod, 9' (2743 mm) long with Twineye
Anchor, Disk Rod, 1in X 10ft Twineye
By CHANCE Utility
Catalog ID: C2000059AW
1" (25.4 mm) Diameter Rod, 10' (3048 mm) long with Twineye
Anchor, Disk Rod, 1in X 10ft Tripleye
By CHANCE Utility
Catalog ID: C2000064AW
1" (25.4 mm) Diameter Rod, 10' (3048 mm) long with Tripleye
Anchor, Disk Rod, 1-1/4in X 10ft Twineye
By CHANCE Utility
Catalog ID: C2000141
1.25" (31.75 mm) Diameter Rod, 10' (3048 mm) long with Twineye