- Careers
- Products
-
Products
-
Products
-
Power & Utilities
-
Power & Utilities
- Anchoring & Foundations
- Arresters
- Bushings
- Connectors
- Drain & Trench Systems
-
Enclosures - Above Ground
-
Enclosures - Above Ground
- Accessories
- Aluminum - Dual
- Aluminum - Modular
- Aluminum - Single
- Box Pads
- View All Enclosures - Above Ground Categories
-
-
Enclosures - Below Ground
-
Enclosures - Below Ground
- Assemblies
- Boxes
- Covers
- Hardware
-
- Fasteners
-
Grounding & Bonding
-
Grounding & Bonding
- Cable
- Locating
- Mechanical
-
-
Inhibitors, Contact Aids, Sealants & Paint
-
Inhibitors, Contact Aids, Sealants & Paint
- Joint Compound
-
- Insulators
-
Line Construction Hardware
-
Line Construction Hardware
- Arms
- Banding Components
- Brace Crossarms
- Brackets
- Cable Guards & Straps
- View All Line Construction Hardware Categories
-
- Tools, Dies & Accessories
- Underground Separable Connectors
-
Utility Measurement Systems
-
Utility Measurement Systems
- Instrument Transformers
- Line Post Sensors
- Primary Metering
- Sub-Transmission Optical Sensor
-
- Utility Switching & Fusing
-
Wildlife Mitigation
-
Wildlife Mitigation
- Barrier Discs
- Conductor / Bus Covers
- Deterrents
- Guards
- Solutions
-
- View All Power & Utilities Categories
-
-
Data & Communications
-
Data & Communications
-
ADSS Hardware
-
ADSS Hardware
- Deadends
- Suspensions
- Vibration Control
-
- Anchoring
-
Cable
-
Cable
- Copper
-
-
Cable Slack Storage
-
Cable Slack Storage
- ADSS
- Cable Slack Storage Accessories
- Coil Brackets
- Drop
- Lashed Aerial
-
- Connectors
-
Drop Line Hardware
-
Drop Line Hardware
- Brackets
- Drop Line Clamps
- House Attachments
-
-
Fiber Splice Closures
-
Fiber Splice Closures
- ADSS & Dielectric
- Brackets & Accessories
- Downlead Clamps
- Grounded
- OPGW
- View All Fiber Splice Closures Categories
-
- Grounding & Bonding
-
Inhibitors, Contact Aids, and Sealants
-
Inhibitors, Contact Aids, and Sealants
- Joint Compound
-
- Line Construction Hardware
-
Radio Communications
-
Radio Communications
- Antenna Brackets
-
- Tools, Dies & Accessories
-
Underground Construction
-
Underground Construction
- Assemblies
- Boxes
- Covers
- Hardware
- Pedestals & Pads
-
- View All Data & Communications Categories
-
-
Electrical & Electronic
-
Electrical & Electronic
- Compression Connectors and Terminals
-
Enclosures
-
Enclosures
- Enclosure Accessories
- NEMA 3R
-
-
Grounding and Bonding
-
Grounding and Bonding
- Bus Bars
- Mechanical Connectors/Clamps
-
-
Mechanical Connectors and Terminals
-
Mechanical Connectors and Terminals
- Braid, Jumpers, Shunts
- Clamps
-
-
Tools, Dies & Accessories
-
Tools, Dies & Accessories
- Accessories
- Crimpers
- Cutting Tools
- Wrenches
-
- View All Electrical & Electronic Categories
-
-
- Markets
-
Markets
-
Markets
- Our Markets
-
-
Solutions
Our Solutions
-
Solutions
-
Solutions
-
Our Solutions
-
Our Solutions
- Advanced Distribution Automation
- Anchoring
- Bushings Product Repair
- Corrosion Resistance
- Custom Molded Products
- Drain Systems
- Fire Mitigation
- Foundation Repair
- Line Surge Arresters
- Optical Power Quality Monitoring
- Power Factor Correction
- Recloser Bypassing
- Seismic Solutions
- TowerPak Kit
- Underground Solutions
- Utility Structure Foundations
- Wildlife Mitigation
-
-
-
Resources
CompanyMarketingTechnical
-
Resources
-
Resources
- Company
- Marketing
-
Technical
-
Technical
- Drawings
- MSDS
- ISO Certificates
- Test Reports
- Resource Search
-
- Support
-
- Careers
- Products
-
Products
-
Products
-
Power & Utilities
-
Power & Utilities
- Anchoring & Foundations
- Arresters
- Bushings
- Connectors
- Drain & Trench Systems
-
Enclosures - Above Ground
-
Enclosures - Above Ground
- Accessories
- Aluminum - Dual
- Aluminum - Modular
- Aluminum - Single
- Box Pads
- View All Enclosures - Above Ground Categories
-
-
Enclosures - Below Ground
-
Enclosures - Below Ground
- Assemblies
- Boxes
- Covers
- Hardware
-
- Fasteners
-
Grounding & Bonding
-
Grounding & Bonding
- Cable
- Locating
- Mechanical
-
-
Inhibitors, Contact Aids, Sealants & Paint
-
Inhibitors, Contact Aids, Sealants & Paint
- Joint Compound
-
- Insulators
-
Line Construction Hardware
-
Line Construction Hardware
- Arms
- Banding Components
- Brace Crossarms
- Brackets
- Cable Guards & Straps
- View All Line Construction Hardware Categories
-
- Tools, Dies & Accessories
- Underground Separable Connectors
-
Utility Measurement Systems
-
Utility Measurement Systems
- Instrument Transformers
- Line Post Sensors
- Primary Metering
- Sub-Transmission Optical Sensor
-
- Utility Switching & Fusing
-
Wildlife Mitigation
-
Wildlife Mitigation
- Barrier Discs
- Conductor / Bus Covers
- Deterrents
- Guards
- Solutions
-
- View All Power & Utilities Categories
-
-
Data & Communications
-
Data & Communications
-
ADSS Hardware
-
ADSS Hardware
- Deadends
- Suspensions
- Vibration Control
-
- Anchoring
-
Cable
-
Cable
- Copper
-
-
Cable Slack Storage
-
Cable Slack Storage
- ADSS
- Cable Slack Storage Accessories
- Coil Brackets
- Drop
- Lashed Aerial
-
- Connectors
-
Drop Line Hardware
-
Drop Line Hardware
- Brackets
- Drop Line Clamps
- House Attachments
-
-
Fiber Splice Closures
-
Fiber Splice Closures
- ADSS & Dielectric
- Brackets & Accessories
- Downlead Clamps
- Grounded
- OPGW
- View All Fiber Splice Closures Categories
-
- Grounding & Bonding
-
Inhibitors, Contact Aids, and Sealants
-
Inhibitors, Contact Aids, and Sealants
- Joint Compound
-
- Line Construction Hardware
-
Radio Communications
-
Radio Communications
- Antenna Brackets
-
- Tools, Dies & Accessories
-
Underground Construction
-
Underground Construction
- Assemblies
- Boxes
- Covers
- Hardware
- Pedestals & Pads
-
- View All Data & Communications Categories
-
-
Electrical & Electronic
-
Electrical & Electronic
- Compression Connectors and Terminals
-
Enclosures
-
Enclosures
- Enclosure Accessories
- NEMA 3R
-
-
Grounding and Bonding
-
Grounding and Bonding
- Bus Bars
- Mechanical Connectors/Clamps
-
-
Mechanical Connectors and Terminals
-
Mechanical Connectors and Terminals
- Braid, Jumpers, Shunts
- Clamps
-
-
Tools, Dies & Accessories
-
Tools, Dies & Accessories
- Accessories
- Crimpers
- Cutting Tools
- Wrenches
-
- View All Electrical & Electronic Categories
-
-
- Markets
-
Markets
-
Markets
- Our Markets
-
-
Solutions
Our Solutions
-
Solutions
-
Solutions
-
Our Solutions
-
Our Solutions
- Advanced Distribution Automation
- Anchoring
- Bushings Product Repair
- Corrosion Resistance
- Custom Molded Products
- Drain Systems
- Fire Mitigation
- Foundation Repair
- Line Surge Arresters
- Optical Power Quality Monitoring
- Power Factor Correction
- Recloser Bypassing
- Seismic Solutions
- TowerPak Kit
- Underground Solutions
- Utility Structure Foundations
- Wildlife Mitigation
-
-
-
Resources
CompanyMarketingTechnical
-
Resources
-
Resources
- Company
- Marketing
-
Technical
-
Technical
- Drawings
- MSDS
- ISO Certificates
- Test Reports
- Resource Search
-
- Support
-
- Products
- Data & Communications
- Drop Line Hardware
- House Attachments
House Attachments
ANGLE SCREW, 3/8 SIZE
By CHANCE Utility
Catalog ID: PSC2170086
Angle Screw is used to install porcelain T knob at the home or building to provide an insulated drop attachment.
ANGLE SCREW, 5/16 SIZE
By CHANCE Utility
Catalog ID: PSC2170085
Angle Screw is used to install porcelain S knob at the home or building to provide an insulated drop attachment.
INSULATOR, SPOOL, ANSI 53-2 CLASS, POLYMER, BLACK
By CHANCE Utility
Catalog ID: C9091032P
A superior direct replacement for porcelain ANSI 53-2 spool insulators in identical installations. Molded from specially blended UV stable polymers for high compressive strength.
P HOUSE HOOK, #14 SCREW THREAD, 3-3/4in LENGTH
By CHANCE Utility
Catalog ID: PSC2170095
For drop attachment at home or building. Drop clamp bail is looped over "P" section of hook.
P HOUSE HOOK, #14 SCREW THREAD, 4-1/2in LENGTH
By CHANCE Utility
Catalog ID: PSC2170129
For drop attachment at home or building. Drop clamp bail is looped over "P" section of hook.
PORCELAIN SPOOL INSULATOR, ANSI 53-2, GRAY
By CHANCE Utility
Catalog ID: DE4S5
Spool insulators are used with spool bolts (upset bolts), insulator clevises and secondary racks for neutral and secondary applications. Industry slan is pineapple.
PORCELAIN SPOOL INSULATOR, ANSI 53-4, GRAY
By CHANCE Utility
Catalog ID: C9091034
Spool insulators are used with spool bolts (upset bolts), insulator clevises and secondary racks for neutral and secondary applications. Industry slan is pineapple.
RAM'S HORN HOOK
By CHANCE Utility
Catalog ID: CRHH
Ram's Horn Hook attaches at the home or building with 1/4" hardware (not provided). Drop wire bail is looped over ram's horn hook.
SERVICE WIREHOLDER, 3/8" (No. 22) x 2-1/2in SCREW, BLACK GRAY MATERIAL
By CHANCE Utility
Catalog ID: C2070138G
Wireholders support service installations in wood or masonary with the proper sized masonary insert (not supplied).
SERVICE WIREHOLDER, 3/8" (No. 22) x 2-1/2in SCREW, BLACK NYLON MATERIAL
By CHANCE Utility
Catalog ID: C2070138
Wireholders support service installations in wood or masonary with the proper sized masonary insert (not supplied).
SERVICE WIREHOLDER, 3/8" (No. 22) x 3in SCREW, BLACK NYLON MATERIAL
By CHANCE Utility
Catalog ID: C2070139
Wireholders support service installations in wood or masonary with the proper sized masonary insert (not supplied).
SERVICE WIREHOLDER, 3/8" (No. 22) x 3in SCREW, GRAY NYLON MATERIAL
By CHANCE Utility
Catalog ID: C2070139G
Wireholders support service installations in wood or masonary with the proper sized masonary insert (not supplied).
SERVICE WIREHOLDER, 3/8" (No. 22) x 4in SCREW, BLACK NYLON MATERIAL
By CHANCE Utility
Catalog ID: C2070140
Wireholders support service installations in wood or masonary with the proper sized masonary insert (not supplied).
SERVICE WIREHOLDER, 3/8" (No. 22) x 4in SCREW, GRAY NYLON MATERIAL
By CHANCE Utility
Catalog ID: C2070140G
Wireholders support service installations in wood or masonary with the proper sized masonary insert (not supplied).
SERVICE WIREHOLDER, MAST-TYPE fits 1-1/4in to 2-1/2in PIPE DIAMETER, BLACK NYLON MATERIAL
By CHANCE Utility
Catalog ID: C2070144
Wireholders support service installations for connections to pipe mast.
SERVICE WIREHOLDER, MAST-TYPE fits 1-1/4in to 2-1/2in PIPE DIAMETER, GRAY NYLON MATERIAL
By CHANCE Utility
Catalog ID: C2070144G
Wireholders support service installations for connections to pipe mast.
WALL-MOUNTED SERVICE DEADEND BRACKET, U-WALL STRAP TYPE
By CHANCE Utility
Catalog ID: PSC2080291
Secured to a flat surface and used as an attachment point for deadending.
WRENCHABLE P HOUSE HOOK, #14 SCREW THREAD, 4-1/2in LENGTH
By CHANCE Utility
Catalog ID: PSC2170096
For drop attachment at home or building. Drop clamp bail is looped over "P" section of hook. Can be installed with 7/16" driver.
WRENCHABLE P HOUSE HOOK, #14 SCREW THREAD, 6-1/2in LENGTH
By CHANCE Utility
Catalog ID: PSC2170097
For drop attachment at home or building. Drop clamp bail is looped over "P" section of hook. Can be installed with 7/16" driver.