text.skipToContent text.skipToNavigation

Dome Closure 790 All Dielectric (AD) Wide Tray Holder

By Hubbell Power Systems 

Catalog ID: PSCA790W

By Hubbell Power Systems
Catalog ID:  PSCA790W
DOME CLOSURE 790 ALL DIELECTRIC (AD) WIDE TRAY HOLDER

More Options

Product Details

General

Cable Diameter for Backbone Ports - Maximum 1.250"
Cable Diameter for Laterial Ports - Maximum 0.875"
Number Of Ports 8
Number of Trays - Maximum 12
Single Fusion Splice Capacity - Maximum 648
UPC 096359659358

Dimensions

Dimensions 24 in x 10 in x 7.5 in
Height 7.5 in
Length 24 in
Width 10 in

Logistics

Pallet Quantity 16
Standard Package 1

Resources and Downloads