MY LISTS
HUBBELL POWER SYSTEMS
Image of PSCDLCU625750 Downlead Clamp Urethane .625-.750
Buy America(n) Qualified

Downlead Clamp Urethane .625-.750

Brand: Hubbell Power Systems

Catalog ID: PSCDLCU625750

Downlead Clamp Urethane .625-.750

Downlead clamp with urethane rubber halves secures ADSS and OPGW cables to structure without damaging fiber.

  • Downlead clamp with urethane rubber halves secures cables to structure without damaging fibers
  • Designed for curved or flat surfaces and accepts up to 5/8” bolt
  • Clamps available for cable diameters from 0.375”(9.5mm) up to 1.20” (30.5mm)
  • Available as clamp blocks only, clamp blocks with mounting hardware or mounting hardware only
  • Available in order increments of 10 clamps

General

Catalog Number

PSCDLCU625750

Material

Urethane

UPC

096359767114

Certifications And Compliance

Buy America(n) Qualified

TAA Compliant (All status valid till December 2024)

Logistics

Carton Quantity

10

Standard Package

10