text.skipToContent text.skipToNavigation

Dome Closure 790 Isolated Ground (IG) Ribbon Fiber Management

By Hubbell Power Systems 

Catalog ID: PSCI790RM

By Hubbell Power Systems
Catalog ID:  PSCI790RM
DOME CLOSURE 790 ISOLATED GROUND (IG) RIBBON FIBER MANAGEMENT
  • Splice capacity: 648 single fusion / 1,728 mass fusion
  • Backbone cable ports accept up to 1.250" OD
  • Lateral cable ports accept up to .875" OD

More Options

Product Details

General

Number Of Ports 8
Series 790
UPC 096359659396

Dimensions

Dimensions 24 in x 10 in x 7.5 in
Height 7.5 in
Length 24 in
Width 10 in

Logistics

Standard Package 1

Resources and Downloads

Videos

Hubbell Power Systems 570 & 790 Splice Closures (VI12003E1017)