text.skipToContent text.skipToNavigation

Standard Tray 12 Single Fusion Splices

By Hubbell Power Systems 

Catalog ID: PSC20512

By Hubbell Power Systems
Catalog ID:  PSC20512
Standard Tray 12 Single Fusion Splices

Metal Splice Trays include a durable formed aluminum tray base.

  • Includes: Tray, Lid, one 12 Position Single Fiber Splice Chip
  • Tray - Aluminum
  • Lid - Clear Polystyrene

More Options

Product Details

General

Single Fusion Splice Capacity - Maximum 12
Style Standard
UPC 096359640394

Dimensions

Weight 0.4 lb

Logistics

Standard Package 1

Resources and Downloads