text.skipToContent text.skipToNavigation

Standard Tray 18 Single Fusion Splices

By Hubbell Power Systems 

Catalog ID: PSC20518

By Hubbell Power Systems
Catalog ID:  PSC20518
Standard Tray 18 Single Fusion Splices

Metal Splice Trays include a durable formed aluminum tray base.

  • Includes: Tray, Lid, three 6 Position Single Fiber Splice Chips
  • Tray - Aluminum
  • Lid - Clear Polystyrene

More Options

Product Details

General

Single Fusion Splice Capacity - Maximum 18
Style Standard
UPC 096359659310

Dimensions

Weight 0.4 lb

Logistics

Standard Package 1

Resources and Downloads