text.skipToContent text.skipToNavigation

Standard Width Transition Tray

by Hubbell Power Systems 

Catalog ID: PSC20514TT

Standard Width Transition Tray

Product Details

General

Style Standard
UPC 096359640400

Dimensions

Weight 0.5 lb

Logistics

Carton Quantity 12
Standard Package 1

Resources/Downloads