text.skipToContent text.skipToNavigation

Mechanical Connectors and Terminals

"Ultrabond II" Bonding Braid

By EMC  
Catalog ID: EM-2080
25-foot spool

"Ultrabond II" Bonding Braid & Web

By EMC  
Catalog ID: EM-2081
25-foot spool with blue web insulator

"Ultrabond" Bonding Braid

By EMC  
Catalog ID: EM-2050-500
500-foot spool

"Ultrabond" Bonding Braid

By EMC  
Catalog ID: EM-2050
25-foot spool

"Ultrabond" Bonding Braid & Web

By EMC  
Catalog ID: EM-2051
25-foot spool with blue web insulator

"Ultrabond" Bonding Braid w/5/16 eyelets

By EMC  
Catalog ID: EM-2088
25-foot spool

Beam Grounding Clamp with Hex Head Mounting Bolt

By Hubbell Power Systems  
Catalog ID: BGC2181A
Beam Grounding Clamp with Hex Head Mounting Bolt for I-Beam and Structural Steel Grounding Applications

Beam Grounding Clamp with Square Head Mounting Bolt

By Hubbell Power Systems  
Catalog ID: BGC2181
Beam Grounding Clamp with Square Head Mounting Bolt for I-Beam and Structural Steel Grounding Applications

Bonding Braid w/eyelets 31" long with 1/4" eyelets

By EMC  
Catalog ID: EM-2025-3125
31" Long with 1/4" lugs

Bonding Braid with Eyelets

By EMC  
Catalog ID: EM-2030
25-foot spool with blue web insulator.

Bonding Braid with Eyelets

By EMC  
Catalog ID: EM-2025-200
200-foot spool

Bonding Braid with Eyelets

By EMC  
Catalog ID: EM-2025
25-foot spool uninsulated

Bonding Braid with Eyelets

By EMC  
Catalog ID: EM-2026
200-foot spool

Bonding Braid with eyelets & Web

By EMC  
Catalog ID: EM-2075
25-foot spool

Braid Ferrule

By EMC  
Catalog ID: EM-C4000
Tined Copper #6 AWG

Bronze Vise Connector

By EMC  
Catalog ID: EM-2374
Used for attaching a solid or stranded #4 AWG through #8 AWG wire to a #4 AWG conductor run

Bronze Vise Connector

By EMC  
Catalog ID: EM-2376
Accomodates #6–#2 AWG str., .162"–.320" (4.12–8.14mm)

Bronze Vise Connector

By EMC  
Catalog ID: EM-2375
Used for attaching a solid or stranded #2 AWG through #6 AWG wire to a #2 AWG conductor run.

Bronze Vise Connector H1

By EMC  
Catalog ID: EM-2371
Silicon Bronze Clamp

Bronze Vise Connector H2

By EMC  
Catalog ID: EM-2372
H2 Silicon Bronze Clamp

Bronze Vise Connector with Shear Head

By EMC  
Catalog ID: EM-2379SH
Accomodates #1/0–#4/0 AWG str., 390"–.552" (9.93–14.05mm), Torque shear head

Bronze Vise Connector with Shear Head

By EMC  
Catalog ID: EM-2376SH
Accomodates #6–#2 AWG str., .162"–.320" (4.12–8.14mm), Torque shear head

Bronze Vise Connector with Shear Head

By EMC  
Catalog ID: EM-2377SH
Accomodates #2 solid–#2/0 AWG str., .286"–.438" (7.28–11.15mm), Torque shear head

Connector, Parallel Groove

By ANDERSON  
Catalog ID: K2
Two bolt Bronze Parallel Groove Connector

Connector, Parallel Groove

By ANDERSON  
Catalog ID: ST4
Single Center Bolt Bronze Parallel Groove Connector

Connector, Parallel Groove

By ANDERSON  
Catalog ID: LC522AXB
Single Center Bolt Aluminum Parallel Groove Connector with Bonded Copper Liner

Connector, Parallel Groove

By ANDERSON  
Catalog ID: ST3
Single Center Bolt Bronze Parallel Groove Connector

Connector, Split Bolt, #1-250 MCM

By ANDERSON  
Catalog ID: SBS250
Copper Split Bolt Connector

Connector, Split Bolt, #10-#4

By ANDERSON  
Catalog ID: SBS4
Copper Split Bolt Connector.

Connector, Split Bolt, #10-#8

By ANDERSON  
Catalog ID: SBN8
Copper Split Bolt Connector.
Page 1 of 6