Banding Components
31 Products
ADJUSTABLE BUCKLE for 1-1/4in STAINLESS STEEL BANDING
By CHANCE Utility
Catalog ID: CBAB58
Buckle permits tightening of banding without the use of a tensioning tool. For 1-1/4" stainless banding.
ADJUSTABLE BUCKLE for 3/4in STAINLESS STEEL BANDING
By CHANCE Utility
Catalog ID: CBAB38
Buckle permits tightening of banding without the use of a tensioning tool. For 3/4" stanless banding.
BRACKET FOR STAINLESS STEEL BANDING
By CHANCE Utility
Catalog ID: CD4080
Heavy-duty bracket with center hole for 3/4" mounting stud. Corners are notched for all widths (1/2" through 1-1/4") of stainless steel banding. Fastens to pole with two bands.
BRACKET FOR STAINLESS STEEL BANDING with 5/8" x 2" STUD
By CHANCE Utility
Catalog ID: CHDBB1511H
All-purpose bracket with 5/8" mounting stud for all widths (1/2" through 1-1/4") of stainless steel banding. Fastens to pole with two bands.
BRACKET FOR STAINLESS STEEL BANDING with 5/8" x 3" GRADE 5 STUD
By CHANCE Utility
Catalog ID: CHDBB1511H3H
All-purpose bracket with 5/8" mounting stud for all widths (1/2" through 1-1/4") of stainless steel banding. Fastens to pole with two bands.
BUCKLE for 1-1/4in STAINLESS STEEL BANDING
By CHANCE Utility
Catalog ID: PSC2080562
Buckle secures 1-1/4" banding as a no-drill method of attaching components to poles of any material or shape.
BUCKLE for 1/2in STAINLESS STEEL BANDING
By CHANCE Utility
Catalog ID: PSC2080557
Buckle secures 1/2" banding as a no-drill method of attaching components to poles of any material or shape.
BUCKLE for 1in STAINLESS STEEL BANDING
By CHANCE Utility
Catalog ID: PSC2080561
Buckle secures 1" banding as a no-drill method of attaching components to poles of any material or shape.
BUCKLE for 3/4in STAINLESS STEEL BANDING
By CHANCE Utility
Catalog ID: PSC2080559
Buckle secures 3/4" banding as a no-drill method of attaching components to poles of any material or shape.
BUCKLE for 3/4in STAINLESS STEEL BANDING, HEAVY TYPE
By CHANCE Utility
Catalog ID: PSC2080560
Buckle secures 3/4 heavy type banding as a no-drill method of attaching components to poles of any material or shape.
BUCKLE for 5/8in STAINLESS STEEL BANDING
By CHANCE Utility
Catalog ID: PSC2080558
Buckle secures 5/8" banding as a no-drill method of attaching components to poles of any material or shape.
STAINLESS STEEL BANDING, 1 1/4in x .04in x 100ft
By CHANCE Utility
Catalog ID: C114201SSB100
Banding used to secure components to poles. Sold in 100' coils (quantity one is one 100' coil).
STAINLESS STEEL BANDING, 1/2in x .03in x 100ft
By CHANCE Utility
Catalog ID: C12201SSB100
Banding used as a no-drill method of securing components to poles of any material or shape. Sold in 100' coils (quantity one is one 100' coil).
STAINLESS STEEL BANDING, 1in x .04in x 100ft
By CHANCE Utility
Catalog ID: C100201SSB100
Banding used as a no-drill method of securing components to poles of any material or shape. Sold in 100' coils (quantity one is one 100' coil).
STAINLESS STEEL BANDING, 3/4in x .03in x 100ft
By CHANCE Utility
Catalog ID: C34201SSB100
Banding used as a no-drill method of securing components to poles of any material or shape. Sold in 100' coils (quantity one is one 100' coil).
STAINLESS STEEL BANDING, 3/4in x .04in x 100ft
By CHANCE Utility
Catalog ID: C34201SSB100G
Banding used as a no-drill method of securing components to poles of any material or shape. Sold in 100' coils (quantity one is one 100' coil).
STAINLESS STEEL BANDING, 5/8in x .03in x 100ft
By CHANCE Utility
Catalog ID: C58201SSB100
Banding used as a no-drill method of securing components to poles of any material or shape. Sold in 100' coils (quantity one is one 100' coil).
STAINLESS STEEL BANDING/BUCKLE KIT, 1-1/4in x 132in
By CHANCE Utility
Catalog ID: CBAB58132
Banding kit used as a no-drill method of securing components to poles of any material or shape.
STAINLESS STEEL BANDING/BUCKLE KIT, 1-1/4in x 36in
By CHANCE Utility
Catalog ID: CBAB5836
Banding kit used as a no-drill method of securing components to poles of any material or shape.
STAINLESS STEEL BANDING/BUCKLE KIT, 1-1/4in x 40in
By CHANCE Utility
Catalog ID: CBAB5840
Banding kit used as a no-drill method of securing components to poles of any material or shape.
STAINLESS STEEL BANDING/BUCKLE KIT, 1-1/4in x 48in
By CHANCE Utility
Catalog ID: CBAB5848
Banding kit used as a no-drill method of securing components to poles of any material or shape.
STAINLESS STEEL BANDING/BUCKLE KIT, 1-1/4in x 60in
By CHANCE Utility
Catalog ID: CBAB5860
Banding kit used as a no-drill method of securing components to poles of any material or shape.
STAINLESS STEEL BANDING/BUCKLE KIT, 1-1/4in x 72in
By CHANCE Utility
Catalog ID: CBAB5872
Banding kit used as a no-drill method of securing components to poles of any material or shape.
STAINLESS STEEL BANDING/BUCKLE KIT, 1-1/4in x 84in
By CHANCE Utility
Catalog ID: CBAB5884
Banding kit used as a no-drill method of securing components to poles of any material or shape.
STAINLESS STEEL BANDING/BUCKLE KIT, 3/4in x 36in
By CHANCE Utility
Catalog ID: CBAB3836
Banding kit used as a no-drill method of securing components to poles of any material or shape.
STAINLESS STEEL BANDING/BUCKLE KIT, 3/4in x 40in
By CHANCE Utility
Catalog ID: CBAB3840
Banding kit used as a no-drill method of securing components to poles of any material or shape.
STAINLESS STEEL BANDING/BUCKLE KIT, 3/4in x 48in
By CHANCE Utility
Catalog ID: CBAB3848
Banding kit used as a no-drill method of securing components to poles of any material or shape.
STAINLESS STEEL BANDING/BUCKLE KIT, 3/4in x 60in
By CHANCE Utility
Catalog ID: CBAB3860
Banding kit used as a no-drill method of securing components to poles of any material or shape.
STAINLESS STEEL BANDING/BUCKLE KIT, 3/4in x 72in
By CHANCE Utility
Catalog ID: CBAB3872
Banding kit used as a no-drill method of securing components to poles of any material or shape.
STAINLESS STEEL BANDING/BUCKLE KIT, 3/4in x 84in
By CHANCE Utility
Catalog ID: CBAB3884
Banding kit used as a no-drill method of securing components to poles of any material or shape.