HPS_ID_8812TDG_PRODIMAGE
Reviews
Square head machine bolt, 5/8" diameter x 12" long with 6" thread length and cone point. Includes one square nut. Rated tensile strength is 12,400 lbs. Thermal Galvanized per ArmorGalvĀ® requirements.