text.skipToContent text.skipToNavigation

Product Details

General

Description - Heater No
Heated? No
Insulated? No
Load Rating (ANSI Tier) T15
Logo Code 009
Logo Included? Yes
Logo Text Blank
Weight Load Rating (Design/Test) 15,000/22,500 lb

Dimensions

Dimensions 48 in x 2 in x 30 in
Height 30 in
Length 48 in
Weight 55 lb
Width 2 in

Certifications and Compliance

Industry Standard(s) ANSI/ SCTE 77 Tier 15

Resources and Downloads

Videos

PenCell® How It's Made (VI07068E0617)

PenCell® Enclosures (VI07062E0617)

Hubbell Power Systems How to Install Small Enclosures (VI0750E)

Hubbell Power Systems How to Install Large Enclosures (VI0749E)

Hubbell Power Systems In Depth: ANSI vs AASHTO (VI07065E0318)

Hubbell Power Systems PG3660 Retrofit Kit (VI0753E)

Hubbell Power Systems In Depth: ANSI-SCTE 77 (VI07066E0418)

Quazite® Pre-Formed Polymer Concrete Box Collars (VI07072E0317)