text.skipToContent text.skipToNavigation

Product Details

General

Color Gray
Description - Heater No
Heated? No
Insulated? No
Load Rating (ANSI Tier) T22
Logo Code 009
Logo Included? Yes
Logo Text Blank
Material Fiberglass Composite Cover and HDPE Box
Type Below Ground Boxes
Weight Load Rating (Design/Test) 22,500/33,750 lb

Dimensions

Dimensions 36 in x 18 in x 24 in
Height 24 in
Length 36 in
Weight 93 lb
Width 18 in

Certifications and Compliance

Industry Standard(s) ANSI/ SCTE 77 Tier 22

Resources and Downloads

Videos

PenCell® How It's Made (VI07068E0617)

PenCell® Enclosures (VI07062E0617)

Hubbell Power Systems How to Install Small Enclosures (VI0750E)

Hubbell Power Systems How to Install Large Enclosures (VI0749E)

Hubbell Power Systems In Depth: ANSI vs AASHTO (VI07065E0318)

Hubbell Power Systems PG3660 Retrofit Kit (VI0753E)

Hubbell Power Systems DT Series Repair (VI0752E)

Hubbell Power Systems In Depth: ANSI-SCTE 77 (VI07066E0418)

Quazite® Pre-Formed Polymer Concrete Box Collars (VI07072E0317)