Brand: EMC
Catalog ID: EM-2005
Flexible Bonding Braid. Provides shield continuity across cable openings. Ideal for use with heat shrinkable material
Catalog Number
EM-2005
Material
Copper
Dimensions
100 ft x .500 in x .070 in
Height
.070 in
Length
100 ft
Weight
3.58 lb
Width
.500 in
Conductor Size
#6 AWG
Buy America(n) Qualified
BABA Compliant (All status valid till December 2024)