text.skipToContent text.skipToNavigation

Anchor, Tool, Drive End Wrench Extension, rated 10,000 ft-lbs, 7ft long

By CHANCE Utility 

Catalog ID: 630028

By CHANCE Utility
Catalog ID:  630028
10K 7' Drive End Extension.
Add to List

More Options

Product Details

General

Application Anchor/Pile Installation
Coating Painted
EU RoHS Indicator No
Torque Rating 10000 ft-lbs
Type Anchor/Pile Installation Tools
UPC 096359072973

Dimensions

Length 84.000 in
Weight 69.580 lb

Logistics

Standard Package 1

Resources and Downloads

Specifications

Videos

CHANCE Tough One and PISA Anchor Installation (VI0645E)

CHANCE Pisa Drive Tools (VI0633E)