text.skipToContent text.skipToNavigation

Anchor, Tool, Wireless Torque Indicator w/display REPLACED BY C3031836

by CHANCE Utility 

Catalog ID: C3031689NG

Digital Wireless Torque Indicator with wireless display

  • Measuring torque provides positive indication of anchor holding capacity in any soil type.
  • The Torque Indicator mounts between the Kelly bar adapter and drive tool (or locking dog assembly)

Product Details

General

Application Anchor/Pile Installation
Number of Bolt Holes
  • 6
  • 12
Style Digital Wireless
Torque Rating 30000 ft-lbs
Type Anchor/Pile Installation Tools
UPC 096359709930

Dimensions

Anchor Installation Hole Size 0.5 in
Diameter - Bolt 0.5 in
Diameter - Bolt Circle
  • 5.25 in
  • 7.625 in

Logistics

Standard Package 1

Resources/Downloads

Videos

CHANCE Wireless Torque Indicator (VI0643E)