text.skipToContent text.skipToNavigation

Anchor, Disk, 24in X .25in fits 1in rod

By CHANCE Utility 

Catalog ID: C1022050

By CHANCE Utility
Catalog ID:  C1022050
Corrosion-Resistant Anchor .25" (6.3 mm) Thick for 24" (508 mm) Hole used with 1" (25.4 mm) Diameter Rod.

The Chance corrosion protected Disc Anchor is designed for low resistivity, alkaline and acidic soils with electrolyte combinations. Forged eye anchor rods (order separately) are available and include a plastic sleeve, flanged cap nut and fiber washer . The anchor rod's flanged cast cap nut is large and heavy for greater protection. The heat-shrink sleeve over the galvanized anchor rod helps prevent moisture from going down the rod. The insulating washer is plastic-reinforced thermoset material for better load-bearing properties.

  • Designed to be used with Protected Anchor Rods, Fiber Washer and Cap Nut
  • Coated with black paint
Add to List

More Options

Product Details

General

Application Earth Tension Anchoring
Coating Black Paint
EU RoHS Indicator No
Type Corrosion-Resistant Anchor Parts
UPC 096359008552

Dimensions

Anchor Hole Size 24 in
Rod Diameter - Order Separately 1.000 in
Thickness 0.25 in
Weight 33.663 lb

Logistics

Pallet Quantity 20
Standard Package 1