text.skipToContent text.skipToNavigation

Anchor, Disk Nut, 1.25in

By CHANCE Utility 

Catalog ID: C2050590

By CHANCE Utility
Catalog ID:  C2050590
Corrosion-Resistant Anchor Cap Nut used with 1.25" (31.75 mm) Diameter Rod.

Flanged cast cap nut used with Chance Disk Anchor system. The cap nut is large and heavy for greater protection.

  • Designed to be used with Protected Anchor Rods, Fiber Washer and Disk Anchor
  • Hot dipped galvanized per ASTM A153
Add to List

More Options

Product Details

General

Application Earth Tension Anchoring
Coating Galvanized, ASTM A-153, Black Paint, Plastic Tube
Type Corrosion-Resistant Anchor Parts

Dimensions

Rod Diameter - Order Separately 1.250 in
Weight 3.00 lb

Logistics

Standard Package 1

Resources and Downloads