text.skipToContent text.skipToNavigation

Anchor, Disk Washer, 1.25in

By CHANCE Utility 

Catalog ID: C2100050

By CHANCE Utility
Catalog ID:  C2100050
Corrosion-Resistant Anchor Fiber Reinforced Washer used with 1.25" (31.75 mm) Diameter Rod.

Insulating washer used with Chance Disk Anchor system. The washer is plastic-reinforced thermoset material for better load-bearing properties.

  • Designed to be used with Protected Anchor Rods, Cap Nut and Disk Anchor
  • Add to List

    More Options

    Product Details

    General

    Application Earth Tension Anchoring
    Coating Galvanized, ASTM A-153, Black Paint, Plastic Tube
    Type Corrosion-Resistant Anchor Parts

    Dimensions

    Rod Diameter - Order Separately 1.250 in
    Weight 0.667 lb

    Logistics

    Standard Package 1

    Resources and Downloads