text.skipToContent text.skipToNavigation

Nut, Expanding/Cross-Plate Anchor Rod

By CHANCE Utility 

Catalog ID: 55006P

By CHANCE Utility
Catalog ID:  55006P
Heavy Square Nut for 0.625" (15.9 mm) Expanding/Cross-Plate Anchor Rod

  • Heavy Square Nut Galvanized
  • More Options

    Product Details

    General

    Application Earth Tension Anchoring
    Coating Galvanized, ASTM A-153
    EU RoHS Indicator No
    Strength Note Ultimate strength ratings apply to properly installed anchors only. Failure to install within 5 ° of alignment with the guy load may significantly lower strength.
    Tensile Strength 16000 lb
    Type Anchor Rod
    UPC 096359072638

    Dimensions

    Rod Diameter 0.625 in

    Certifications and Compliance

    Industry Standard(s) NEMA Standard

    Logistics

    Pallet Quantity 20000

    Resources and Downloads

    Specifications

    Catalogs

    Videos

    CHANCE Expanding Anchors (VI0642E)