Extension, RS3500.300, 3.5ft

Brand:

Chance

Catalog ID:

CRSECFFFF03CU

Round Shaft Extension 3' 6" long 3.5" Diameter.

A helical pile is a segmented deep foundation system with helical bearing plates welded to a central steel shaft. Segments or sections are joined with bolted couplings. Installation depth is limited only by soil density and practicality based on economics. A helical bearing plate or helix is one pitch of a screw thread. All helices, regardless of their diameter, have a standard 3" pitch. Being a true helical shape, the helices do not auger into the soil but rather screw into it with minimal soil disturbance. Helical plates are spaced at distances far enough apart that they function independently as individual bearing elements; consequently, the capacity of a particular helix on a helical anchor/pile shaft is not influenced by the helix above or below it.

  • Round Shaft Lead Sections are assembled to Round Shaft Extension with through bolt(s).
  • Hot dipped galvanized per ASTM A153
  • Capacity of pile can be determined my measuring installation torque
  • Bolt and nut are assembled to extension at the factory

Product details

General

Application
Helical Anchoring
Coating
Galvanized, ASTM A-153
Pipe Type
Round Pipe
Shaft Type
RS
Style
Round Shaft Helical Piles RS3500.300
Torque Rating
13000 ft-lbs
Type
Anchor Extensions
UPC
096359813606

Dimensions

Dimensions
42.000 in x 3.500 in x 3.500 in
Foundation Length
42 in
Height
3.5 in
Length
42 in
Weight
51.02 lb
Width
3.5 in

Logistics

Standard Package
1