text.skipToContent text.skipToNavigation

Extensions

Anchor, Extension, SS5, X 3.5ft

By CHANCE Utility  
Catalog ID: 12655
3' 6" long (1067 mm)

Anchor, Extension, SS5, X 5ft

By CHANCE Utility  
Catalog ID: 12656
5' long (1524 mm)

Anchor, Extension, SS5, X 7ft

By CHANCE Utility  
Catalog ID: 12657
7' long (2134 mm)

Anchor, Extension, SS5, X 10ft

By CHANCE Utility  
Catalog ID: 12658
10' long (3048 mm).

Anchor, Extension, SS5, 10 X 5ft

By CHANCE Utility  
Catalog ID: 12656E
5' long (1524 mm) with 10" (254 mm) Helix

Anchor, Extension, SS5, 12 X 3.5ft

By CHANCE Utility  
Catalog ID: 12655J
3' 6" long (1067 mm) with 12" (304 mm) Helix

Anchor, Extension, SS5, 14 X 5ft

By CHANCE Utility  
Catalog ID: 12656N
5' long (1524 mm) with 14" (355 mm) Helix

Anchor, Extension, SS150, X 3.5ft

By CHANCE Utility  
Catalog ID: C1100388
3' 6" long (1067 mm)

Anchor, Extension, SS150, X 5ft

By CHANCE Utility  
Catalog ID: C1100470
5' (1524 mm) long.

Anchor, Extension, SS150, X 7ft

By CHANCE Utility  
Catalog ID: C1100389
7' (2134 mm)

Anchor, Extension, SS150, X 10ft

By CHANCE Utility  
Catalog ID: C1100440
10' (3048 mm) long.

Anchor, Extension, SS150, 14 X 4ft

By CHANCE Utility  
Catalog ID: C1100471
4' long (1219 mm) w/ 14" (355 mm) Helix.

Anchor, Extension, SS150, 14/14 X 7ft

By CHANCE Utility  
Catalog ID: C1100454
7' (2134 mm) w/ two 14" (355 mm) Helices.

1.5" Square Shaft Helical Extension(SS 150), 14/14/14 x 10ft

By CHANCE Utility  
Catalog ID: C1100475
EXTENSION w/ HELIX, SS150, 14/14/14 x 10ft

Anchor, Extension, SS175, X 3.5ft

By CHANCE Utility  
Catalog ID: C1100136
3' 6" long (1067 mm)

Anchor, Extension, SS175, X 5ft

By CHANCE Utility  
Catalog ID: C1100137
5' (1524 mm) long.

Anchor, Extension, SS175, X 7ft

By CHANCE Utility  
Catalog ID: C1100138
7' (2134 mm)

Anchor, Extension, SS175, X 10ft

By CHANCE Utility  
Catalog ID: C1100140
10' (3048 mm) long.

Anchor, Extension, SS175, 14/14 X 4ft

By CHANCE Utility  
Catalog ID: C1100450
7' (2134 mm) w/ two 14" (355 mm) Helices.

Anchor, Extension, SS175, 14 X 4ft

By CHANCE Utility  
Catalog ID: C1100472
4' long (1219 mm) w/ 14" (355 mm) Helix.

Anchor, Extension, SS175, 16 X 4ft

By CHANCE Utility  
Catalog ID: C1101137
4' long (1219 mm) w/ 16" (406 mm) Helix.

Anchor, Extension, SS175, 14 X 5ft

By CHANCE Utility  
Catalog ID: C1101358
5' (1524 mm) long (1524 mm) w/ 14" (355 mm) Helix.

2" Square Shaft Extension(SS200), 3.5ft

By CHANCE Utility  
Catalog ID: C1100563
2" Square Shaft Extension(SS200), 3ft 6in

2" Square Shaft Extension(SS200), 5ft

By CHANCE Utility  
Catalog ID: C1100564
2" Square Shaft Extension(SS200), 5ft

2" Square Shaft Extension(SS200), 7ft

By CHANCE Utility  
Catalog ID: C1100565
2" Square Shaft Extension(SS200), 7ft

2" Square Shaft Extension(SS200), 10ft

By CHANCE Utility  
Catalog ID: C1100566
2" Square Shaft Extension(SS200), 10ft

2" Square Shaft Helical Extension(SS200), 14 x 4ft

By CHANCE Utility  
Catalog ID: C1100577
2" Square Shaft Helical Extension(SS200), 14 x 4ft

2" Square Shaft Helical Extension(SS200), 14/14 x 7ft

By CHANCE Utility  
Catalog ID: C1100581
2" Square Shaft Helical Extension(SS200), 14/14 x 7' (2134 mm)

Anchor, Extension, SS200, 12 X 4ft

By CHANCE Utility  
Catalog ID: C1101304
3' 6" long (1067 mm) w/ 12" (305 mm) Helix.

2.25" Square Shaft Extension(SS225) 3-1/2ft

By CHANCE Utility  
Catalog ID: C1100645
2.25" Square Shaft Extension(SS225), 3-1/2ft
Page 1 of 3