text.skipToContent text.skipToNavigation

Helical Pulldown Micropile, Anchor, SS175, 8/10/12inX 7ft

By CHANCE Utility 

Catalog ID: C1100922

By CHANCE Utility
Catalog ID:  C1100922
Helical Pulldown® Micropile Square Shaft (SS 175) Lead Section, 7' (2134 mm) long with 8" (203 mm) - 10" (254 mm) -12" (304 mm) Helices.
  • Square Shaft Lead Sections are assembled to Square Shaft Extension with through bolt.
  • The helical shaped plates do not auger into the soil but rather screw into it with minimal soil disturbance
  • Hot dipped galvanized per ASTM A153
Add to List

More Options

Product Details

General

Application Helical Anchoring
Coating Galvanized, ASTM A-153
Number of Helices 3
Pipe Type Square Bar
Style Helical Pulldown® Micropile
Torque Rating 10500 ft-lbs
Type HPDM Plates

Dimensions

Anchor Helix Diameter(s) 8 in - 10 in - 12 in
Foundation Diameter 1.750 in
Foundation Length 84 in
Weight 101.000 lb

Logistics

Standard Package 1

Resources and Downloads

Videos

CHANCE Tough One and PISA Anchor Installation (VI0645E)

CHANCE Pisa Drive Tools (VI0633E)