text.skipToContent text.skipToNavigation

Helical Pulldown Micropile, Digger, 5in SS5 SS150

By CHANCE Utility 

Catalog ID: T1100911

By CHANCE Utility
Catalog ID:  T1100911
Helical Pulldown Micropile Lead Displacement Plate 5" Dia. To Fit SS5/SS150 For Cased Grout Column.
  • The Helical Pulldown® Micropile is a method used to form a grout column around the shaft of a standard helical anchor/pile.
  • The installation process can employ grout only or grout in combination with either steel or PVC casing
Add to List

More Options

Product Details

General

Application Helical Anchoring
Coating No Coating
Grout Column Cased
Pipe Type Square Bar
Style Helical Pulldown® Micropile
Type HPDM Plates

Dimensions

Base Plate Dimensions 5.00 in
Foundation Diameter 1.500 in
Weight 2.500 lb

Logistics

Standard Package 1