text.skipToContent text.skipToNavigation

Anchor, No Wrench, 15in x 96in Tripleye

by CHANCE Utility 

Catalog ID: 15148

No-Wrench 96" (2438 mm) long with 15" (381 mm) Helix Tripleye.

  • No-Wrench Screw Anchors may be installed by hand or machine.
  • Hot dipped galvanized per ASTM A153
  • No-Wrench Screw Anchors can be installed to a greater depth to reach a firmer soil by using an extension rod

Product Details

General

Application Helical Anchoring
Coating Galvanized, ASTM A-153
Eyenut Style Tripleye
Number of Helices 1
Torque Rating 2300 ft-lbs
Type Helical Anchors
UPC 096359522133

Dimensions

Anchor Helix Diameter(s) 15 in
Length 96.000 in
Rod Diameter 1.250 in
Weight 43.000 lb

Logistics

Standard Package 1

Resources/Downloads

Videos

CHANCE No Wrench (VI0635E)