text.skipToContent text.skipToNavigation

Anchor, No Wrench, 4in x 54in Thimbleye

by CHANCE Utility 

Catalog ID: 43451

No-Wrench 54" (1372 mm) long with 4" (101 mm) Helix Thimbleye.

  • No-Wrench Screw Anchors may be installed by hand or machine.
  • Hot dipped galvanized per ASTM A153
  • No-Wrench Screw Anchors can be installed to a greater depth to reach a firmer soil by using an extension rod

Product Details

General

Application Helical Anchoring
Coating Galvanized, ASTM A-153
EU RoHS Indicator No
Eyenut Style Thimbleye
Number of Helices 1
Torque Rating 400 ft-lbs
Type Helical Anchors
UPC 096359072003

Dimensions

Anchor Helix Diameter(s) 4 in
Length 54.000 in
Rod Diameter 0.750 in
Weight 7.000 lb

Logistics

Pallet Quantity 100 EA
Standard Package 1

Resources/Downloads

Specifications

Videos

CHANCE No Wrench (VI0635E)