text.skipToContent text.skipToNavigation

Anchor, No Wrench, 8in x 66in Tripleye

by CHANCE Utility 

Catalog ID: PS816

No-Wrench 66" (1676 mm) long with 8" (203 mm) Helix Tripleye.

  • No-Wrench Screw Anchors may be installed by hand or machine.
  • Hot dipped galvanized per ASTM A153
  • No-Wrench Screw Anchors can be installed to a greater depth to reach a firmer soil by using an extension rod

Product Details

General

Application Helical Anchoring
Coating Galvanized, ASTM A-153
EU RoHS Indicator No
Eyenut Style Tripleye
Number of Helices 1
Torque Rating 1000 ft-lbs
Type Helical Anchors
UPC 096359074830

Dimensions

Anchor Helix Diameter(s) 8 in
Length 66.000 in
Rod Diameter 1.000 in
Weight 21.031 lb

Logistics

Pallet Quantity 60 EA
Standard Package 1

Resources/Downloads

Specifications

Videos

CHANCE No Wrench (VI0635E)