text.skipToContent text.skipToNavigation

Anchor, PISA 4, 12in, 1in threads

By CHANCE Utility 

Catalog ID: 024481

By CHANCE Utility
Catalog ID:  024481
Standard Strength Anchor Helix.; 4,000 Ft Lbs ( 5,424 N-M), 12" (304 mm) Helix for use with 0.75" (19.1 mm) or 1" (25.4 mm) Rod.
  • Installed with Chance anchor wrench C1021583
  • Anchor has curvilinear leading edges to help penetrate rocky soils and to reduce damage during installation
  • 1" threads to fit 3/4" and 1" diameter Pisa rod
  • Anchors are painted with a black paint
Add to List

More Options

Product Details

General

Application Helical Anchoring
Coating Painted
Number of Helices 1
Torque Rating 4000 ft-lbs
Type Anchor Helix
UPC 096359209676

Dimensions

Anchor Helix Diameter(s) 12 in
Anchor Hub Size 1.375 in
Rod Diameter
  • 0.750
  • 1.000 in
Weight 16.503 lb

Logistics

Pallet Quantity 48
Standard Package 4

Resources and Downloads

Catalogs

Videos

CHANCE Tough One and PISA Anchor Installation (VI0645E)

CHANCE Pisa Drive Tools (VI0633E)