text.skipToContent text.skipToNavigation

Anchor, PISA 4, 12in, 5/8in threads

By CHANCE Utility 

Catalog ID: 024462

By CHANCE Utility
Catalog ID:  024462
Standard Strength Anchor Helix.; 4,000 Ft Lbs ( 5,424 N-M), 12" (304 mm) Helix for use with 0.625" (15.9 mm) Rod.
  • Installed with Chance anchor wrench C1021583
  • Anchor has curvilinear leading edges to help penetrate rocky soils and to reduce damage during installation
  • 5/8" threads to fit 5/8" diameter Pisa rod
  • Anchors are painted with a black paint
Add to List

More Options

Product Details

General

Application Helical Anchoring
Coating Painted
Number of Helices 1
Torque Rating 4000 ft-lbs
Type Anchor Helix
UPC 096359209607

Dimensions

Anchor Helix Diameter(s) 12 in
Anchor Hub Size 1.375 in
Rod Diameter 0.625 in
Weight 17.640 lb

Certifications and Compliance

RUS Listed Reference z – Anchors, screw, power installed

Logistics

Pallet Quantity 72
Standard Package 4

Resources and Downloads

Catalogs

Videos

CHANCE Tough One and PISA Anchor Installation (VI0645E)

CHANCE Pisa Drive Tools (VI0633E)