text.skipToContent text.skipToNavigation

Anchor, PISA 4, 8in, 5/8in threads

By CHANCE Utility 

Catalog ID: 024474

By CHANCE Utility
Catalog ID:  024474
Standard Strength Anchor Helix.; 4,000 Ft Lbs ( 5,424 N-M), 8" (203 mm) Helix for use with 0.625" (15.9 mm) Rod.
  • Installed with Chance anchor wrench C1021583
  • Anchor has curvilinear leading edges to help penetrate rocky soils and to reduce damage during installation
  • 5/8" threads to fit 5/8" diameter Pisa rod
  • Anchors are painted with a black paint
Add to List

More Options

Product Details

General

Application Helical Anchoring
Coating Painted
Number of Helices 1
Torque Rating 4000 ft-lbs
Type Anchor Helix
UPC 096359209621

Dimensions

Anchor Helix Diameter(s) 8 in
Anchor Hub Size 1.375 in
Rod Diameter 0.625 in
Weight 9.937 lb

Logistics

Pallet Quantity 180
Standard Package 4

Resources and Downloads

Catalogs

Videos

CHANCE Tough One and PISA Anchor Installation (VI0645E)

CHANCE Pisa Drive Tools (VI0633E)