HUS_ID_PISA 2023 1_PRODIMAGE
HUS_ID_PISA 2023 1_PRODIMAGE
play
play
+1
HUS_ID_PISA 2023 2_PRODIMAGE

Anchor, PISA Mid-Strength, 10in, 1in threads

Brand:

Chance

Catalog ID:

E1021633

Mid- Strength Anchor Helix; 6,000 Ft Lbs ( 8,136 N-M), 10" (254 mm) Helix for use with 0.75" (19.1 mm) or 1" (25.4 mm) Rod.

Chance Mid-Strength 6,000 foot-pound anchors have curvilinear leading edges to help penetrate rocky soils and to reduce damage during installation. These anchors are available in single and twin-helix designs. The same installing wrench installs Standard and Mid-Strength anchors as well as TOUGH ONE® C10252- - series anchors.

  • Installed with Chance anchor wrench C1021583
  • Anchor has curvilinear leading edges to help penetrate rocky soils and to reduce damage during installation
  • 1" threads to fit 3/4" and 1" diameter Pisa rod
  • Anchors are painted with a black paint

Product details

General

Application
Helical Anchoring
Coating
Painted
Number of Helices
1
Torque Rating
6000 ft-lbs
Type
Anchor Helix
UPC
096359077367

Dimensions

Anchor Helix Diameter(s)
10 in
Anchor Hub Size
1.375 in
Dimensions
9.750 in x 10.000 in x 10.000 in
Height
10 in
Length
9.75 in
Rod Diameter
  • 0.75
  • 1 in
Weight
12.711 lb
Width
10 in

Logistics

Pallet Quantity
144
Standard Package
4