text.skipToContent text.skipToNavigation

Anchor, Tough One, 10in, 8,000 ft-lb rating, 2.25in hub, 5/8in threads

By CHANCE Utility 

Catalog ID: C1025209

By CHANCE Utility
Catalog ID:  C1025209
Tough One Anchor Helix, 8,000 Ft Lbs (10,848 N-M), 10" (254 mm) Helix for use with 0.625" (15.9 mm) Rod.
  • Installed with Chance anchor wrench C1021583
  • The anchor's sloped lead point improves penetration and helps soil flow from below the hub to above the anchor.
  • 5/8" threads to fit 5/8" diameter Pisa rod
  • Anchors are painted with a black paint
Add to List

More Options

Product Details

General

Application Helical Anchoring
Coating Painted
Number of Helices 1
Torque Rating 8000 ft-lbs
Type Anchor Helix
UPC 096359008873

Dimensions

Anchor Helix Diameter(s) 10 in
Anchor Hub Size 2.250 in
Rod Diameter 0.625 in
Weight 14.298 lb

Logistics

Pallet Quantity 144
Standard Package 4

Resources and Downloads

Catalogs

Videos

CHANCE Tough One and PISA Anchor Installation (VI0645E)

CHANCE Pisa Drive Tools (VI0633E)