text.skipToContent text.skipToNavigation

Anchor, Tough One 12in, 15,000 ft-lb rating, 2.5in hub,1in threads

By CHANCE Utility 

Catalog ID: C1025002

By CHANCE Utility
Catalog ID:  C1025002
Tough One Anchor Helix, 15,000 Ft Lbs (20,340 N-M), 12" (304 mm) Helix for use with 0.75" (19.1 mm) or 1" (25.4 mm) Rod.
  • Installed with Chance anchor wrench C3031064 or C3030983
  • The anchor's sloped lead point improves penetration and helps soil flow from below the hub to above the anchor.
  • 1" threads to fit 3/4" and 1" diameter Pisa rod
  • Anchors are painted with a black paint
Add to List

More Options

Product Details

General

Application Helical Anchoring
Coating Painted
Number of Helices 1
Torque Rating 15000 ft-lbs
Type Anchor Helix
UPC 096359008613

Dimensions

Anchor Helix Diameter(s) 12 in
Anchor Hub Size 2.500 in
Rod Diameter
  • 0.750
  • 1.000 in
Weight 19.600 lb

Logistics

Pallet Quantity 72
Standard Package 2

Resources and Downloads

Catalogs

Videos

CHANCE Tough One and PISA Anchor Installation (VI0645E)

CHANCE Pisa Drive Tools (VI0633E)