text.skipToContent text.skipToNavigation

Anchor, Tough One, 8in, 10,000 ft-lb rating, 2.25in hub,1in threads

By CHANCE Utility 

Catalog ID: C1025200

By CHANCE Utility
Catalog ID:  C1025200
Tough One Anchor Helix, 10,000 Ft Lbs (13,558 N-M), 8" (203 mm) Helix for use with 0.75" (19.1 mm) or 1" (25.4 mm) Rod.
  • Installed with Chance anchor wrench C1021583
  • The anchor's sloped lead point improves penetration and helps soil flow from below the hub to above the anchor.
  • 1" threads to fit 3/4" and 1" diameter Pisa rod
  • Anchors are painted with a black paint
Add to List

More Options

Product Details

General

Application Helical Anchoring
Coating Painted
Number of Helices 1
Torque Rating 10000 ft-lbs
Type Anchor Helix
UPC 096359008774

Dimensions

Anchor Helix Diameter(s) 8 in
Anchor Hub Size 2.250 in
Rod Diameter
  • 0.750
  • 1.000 in
Weight 10.261 lb

Logistics

Pallet Quantity 192
Standard Package 4

Resources and Downloads

Catalogs

Videos

CHANCE Tough One and PISA Anchor Installation (VI0645E)

CHANCE Pisa Drive Tools (VI0633E)