text.skipToContent text.skipToNavigation

Anchor, PISA Rod, 1in X 7ft, 1in threads

By CHANCE Utility 

Catalog ID: 12334P

By CHANCE Utility
Catalog ID:  12334P
Pisa anchor rod 1" (25.4 mm) diameter, 7' (2134 mm) long.

Chance PISA rods are designed to be used with Tough One and PISA screw anchors. Both ends have a forged hex to allow the rod to be tightened to the anchor and the eyenut. The 5/8" diameter rods have 5/8" diameter threads; 3/4" and 1" diameter rods have 1" threads. Anchors and eyenuts have either 5/8" threads or 1" threads. Rods are galvanized in accordance with ASTM A153. Anchor rods are available without the eyenut or with various styles of eyenuts assembled to the rod at the factory.

  • Hot forged hex collar provides strong connection to anchor and eye
  • Hot dipped galvanized per ASTM A153
  • Rods used with PISA® Power Installed Screw Anchors
  • Cannot be used with Expanding and Plate Anchors
Add to List

More Options

Product Details

General

Application Helical Anchoring
Coating Galvanized, ASTM A-153
EU RoHS Indicator No
Strength Note Ultimate strength ratings apply to properly installed anchors only. Failure to install within 5 ° of alignment with the guy load may significantly lower strength.
Tensile Strength 36000 lb
Type Power Installed Screw Anchor (PISA)
UPC 096359068358

Dimensions

Length 84.000 in
Rod Diameter 1.000 in
Weight 16.660 lb

Logistics

Pallet Quantity 50
Standard Package 1

Resources and Downloads

Specifications

Catalogs

Installation/Instruction Manual (IOM)

Videos

CHANCE Tough One and PISA Anchor Installation (VI0645E)

CHANCE Pisa Drive Tools (VI0633E)