text.skipToContent text.skipToNavigation

Anchor, PISA Rod, 5/8in X 7ft Thimbleye, 5/8in threads

By CHANCE Utility 

Catalog ID: E1020035

By CHANCE Utility
Catalog ID:  E1020035
Pisa anchor rod 0.625" (15.9 mm) diameter, 7' (2134 mm) long with Thimbleye.
  • Hot forged hex collar provides strong connection to anchor and eye
  • Hot dipped galvanized per ASTM A153
  • Eyenut assembled to rod
  • Rods used with PISA® Power Installed Screw Anchors
  • Cannot be used with Expanding and Plate Anchors
Add to List

More Options

Product Details

General

Coating Galvanized, ASTM A-153
Eyenut Style Thimbleye
Strength Note Ultimate strength ratings apply to properly installed anchors only. Failure to install within 5 ° of alignment with the guy load may significantly lower strength.
Tensile Strength 16000 lb
UPC 096359076827

Dimensions

Length 84.000 in
Rod Diameter 0.625 in
Weight 7.840 lb

Logistics

Pallet Quantity 50
Standard Package 5

Resources and Downloads

Catalogs

Installation/Instruction Manual (IOM)

Videos

CHANCE Tough One and PISA Anchor Installation (VI0645E)

CHANCE Pisa Drive Tools (VI0633E)