HUBBELL POWER SYSTEMS
Image of 12587 Anchor, PISA Nut, 5/8in threads, Thimbleye

Anchor, PISA Nut, 5/8in threads, Thimbleye

Brand: Chance

Catalog ID: 12587

Thimbleye eyenut for 0.625" (15.9 mm) Pisa Rod.

Chance PISA eyenuts are designed to be used Chance PISA screw anchors. The eyenuts with 5/8" diameter threads are used with 5/8" diameter rods. The eyenuts with 1" threads are used with; 3/4" and 1" diameter rods. Rods are galvanized in accordance with ASTM A153. Eyenuts are availale in three configurations to be used with one, two or three guy wires.

  • For use with Pisa style anchor rods
  • Eyes are dropped forged for better strength and reliability
  • Hot dipped galvanized per ASTM A153
  • Not for use on 5/8" Machine Bolts

General

Application

Helical Anchoring

Catalog Number

12587

Coating

Galvanized, ASTM A-153

Eyenut Style

Thimbleye

Material Type

Standard

Strength Note

Ultimate strength ratings apply to properly installed anchors only. Failure to install within 5 ° of alignment with the guy load may significantly lower strength.

Tensile Strength

16000 lb.

Type

Power Installed Screw Anchor (PISA)

UPC

096359068419

Dimensions

Dimensions

3.000 in x 2.000 in x 1.250 in

Height

1.25 in

Length

3 in

Rod Diameter

0.625 in

Weight

0.853 lb

Width

2 in

Certifications And Compliance

RUS Listed Reference

z – Anchors, screw, power installed

Force Related

Strength Note

Ultimate strength ratings apply to properly installed anchors only. Failure to install within 5 ° of alignment with the guy load may significantly lower strength.

Tensile Strength

16000 lb.

Logistics

Pallet Quantity

1600

Standard Package

25