text.skipToContent text.skipToNavigation

Plate, Pole Bearing, 2 plates 122 sq-in, no bolts or screws included

By CHANCE Utility 

Catalog ID: C11009542

By CHANCE Utility
Catalog ID:  C11009542
Bearing plate qty = 2, 122 sq in/plate.

Chance Pole Bearing Plates are used to help prevent a direct buried pole from sinking in soft soils. The installation also helps prevent jacking or "walking" the structure out of the ground. Plate installs in the bottom of the pole hole and are used primarily on H-frame structures.

  • Bearing plates are used at the bottom of poles to help prevent poles from sinking or being pushed up from water pressure
  • They are installed in pairs using 7/8” bolts
  • Hot dipped galvanized per ASTM A153
Add to List

More Options

Product Details

General

Application Earth Tension Anchoring
Coating Galvanized, ASTM A-153
Type Pole Bearing Plate
UPC 096359505952

Dimensions

Area 122 in²
Weight 40.000 lb

Logistics

Pallet Quantity 20
Standard Package 1

Resources and Downloads